EN 675.1 Ergostyle® Soft Knobs Plastic, With Tapped Insert, with Removable Cap

Photo

EN 675.1 Plastic Ergostyle® Soft Knobs, With Tapped Insert, with Removable Cap Color of the cap: DRT - red, RAL 3000
ELESA original design
code: EBK-C SOFT | EBK-H SOFT
Color of the cap: DRT - red, RAL 3000
EN 675.1 Plastic Ergostyle® Soft Knobs, With Tapped Insert, with Removable Cap Color of the cap: DRT - red, RAL 3000 EN 675.1 Plastic Ergostyle® Soft Knobs, With Tapped Insert, with Removable Cap Color of the cap: DBL - blue, RAL 5024 EN 675.1 Plastic Ergostyle® Soft Knobs, With Tapped Insert, with Removable Cap Color of the cap: DGB - yellow, RAL 1021 EN 675.1 Plastic Ergostyle® Soft Knobs, With Tapped Insert, with Removable Cap Color of the cap: DGR - gray, RAL 7035 EN 675.1 Plastic Ergostyle® Soft Knobs, With Tapped Insert, with Removable Cap Color of the cap: DOR - orange, RAL 2004 EN 675.1 Plastic Ergostyle® Soft Knobs, With Tapped Insert, with Removable Cap Color of the cap: DTR - transparent

Product Family Ergostyle

Ergostyle standard parts combine functional and ergonomic operation with attractive appearance. Numerous design awards are proof of the high quality claim. The hallmark of Ergostyle products are five small dots.

  • functional, ergonomic design
  • ultimate design quality (numerous design awards)
Show all Ergostyle products

Product Family Softline

Softline standard parts feature a soft and slip-proof surface and provide better force transfer between hand and operating element – especially in moist, oily, hot or cold ambient conditions.

  • permanent elastomer sheathing
  • better force transfer
  • safe operation in moist or oily conditions
  • ergonomically advantageous
Show all Softline products

Product description

Information

EN 675.1 Elesa ® original design Soft Knobs matches the product family of the Ergostyle®. The Softline coating makes these knobs particularly ergonomical and safe and easy to handle.

The soft, slip-proof contact area improves the contact both in hot (hand sweat) and in dry ambient conditions, in the event of oily surfaces and in very high or very low (freezing) temperatures.

The Softline knobs are suitable for use both as operating elements and for clamping. The "hard" plastic core guarantees the perfect anchoring engagement of the threaded bushing, even under heavier loads.

*The transparent sight cap allows symbols to be placed underneath.


Specification

Technopolymer (Polypropylene PP)
  • Special high impact strength technopolymer plastic
  • coated with a soft elastomer (TPE)
    70 Shore A
  • temperature resistant up to 176° F (80° C)
  • black-gray, matte, similar to RAL 7021

Softline coating
is chemically bonded with the plastic body

Tapped insert
brass

Color of the cap:
transparentDTRDTR
orange, RAL 2004DORDOR
gray, RAL 7035DGRDGR
yellow, RAL 1021DGBDGB
blue, RAL 5024DBLDBL
red, RAL 3000DRTDRT


Technical drawing

Technical drawing ausblenden
EN 675.1 Plastic Ergostyle® Soft Knobs, With Tapped Insert, with Removable Cap sketch

Article options / Table

Show / Hide columns

Metric

Dimensions in: Inch | Metric
d1d2
Thread
d3d4h1h2t
1.69M 8M 10-1.28.792.11.69.39
1.97M 8M 10M 121.46.982.36.79.79

Build & Price

Handle diameter d1
Thread d2
Color of the cap
DBL
DGB
DGR
DOR
DRT
DTR

Selected Part

Total (net)
$10.58
In stock: 0
Confirmed within 1 business day
Please note our quantity discounts.
MinMaxPrice
199$10.58
100249$9.70
250499$8.82
≥ 500$7.93
Weight: -
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

Quick Download

To download CAD-data without creating an account please enter your Email-address. Max of 3 CAD downloads pre day unless you create an account.

Please enter the code you can find in the picture.


Save as favorites

Please enter the code you can find in the picture.

Need Help?

Our service team is available from Monday to Friday between 8:00 AM and 5:00 PM Central Time:800-877-8351

Special Requests | Contact our sales team

This could also be interesting...