EN 718.1 Mushroom Shaped Knobs Technopolymer Plastic, Press-On Type, Softline

Photo

EN 718.1 Technopolymer Plastic Mushroom Shaped Knobs, Press-On Type, Softline Type: G - Closed version
ELESA original design
code: IEL.N SOFT
Type: G - Closed version
EN 718.1 Technopolymer Plastic Mushroom Shaped Knobs, Press-On Type, Softline Type: G - Closed version EN 718.1 Technopolymer Plastic Mushroom Shaped Knobs, Press-On Type, Softline Type: T - With transparent cover cap
Softline

Product Family Softline

Softline standard parts feature a soft and slip-proof surface and provide better force transfer between hand and operating element – especially in moist, oily, hot or cold ambient conditions.

  • permanent elastomer sheathing
  • better force transfer
  • safe operation in moist or oily conditions
  • ergonomically advantageous
Show all Softline products
FDA

FDA

The FOOD AND DRUG ADMINISTRATION is a federal agency of the United States Department of Health and Human Services, one of the United States’ executive departments. The FDA is responsible for many things including food safety. The FDA has a positive list of substances that are allowed to come into contact with foods and beverages.

Product description

Information

The Softline coating of mushroom shaped knobs EN 718.1 makes them particularly ergonomic and easy to grip.

The soft, slip-proof contact area improves the grip both in damp (hand perspiration) and in dry ambient conditions, as well as in the event of oily surfaces and in very high or very low temperatures.

For mounting, gentle blows with a soft hammer are sufficient to drive the knob into place. The shaft end should be slightly rounded or chamfered (30°).

The transparent sight glass (Type T) allows symbols or similar markings to be displayed. Once the knob has been mounted to the shaft, the symbol is placed into the recess of the separately supplied sight glass, which is then carefully pushed or driven into the handle.

The symbol is fully protected from dirt and liquid by the tight connection between the sight glass and the knob.

Positioning and control symbols are to be ordered separately.

Specification

Body
Plastic
Technopolymer (Polypropylene PP)


Softline coating

  • Elastomer (TPE) 70 Shore A
  • Chemically bonded with the plastic body
  • FDA compliant plastic granulate
  • Temperature resistant up to 176 °F (80 °C)
  • Black, matte finish

Transparent cap (Type T) with magnifying effect


RoHS

Accessory

Positioning and Control Symbols EN 517.1

Technical drawing

3D
Hide technical drawing
EN 718.1 Technopolymer Plastic Mushroom Shaped Knobs, Press-On Type, Softline sketch

Part Options / Table

Type

GClosed version
TWith transparent cover cap
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1l1
Type G

Type T
d2
Bore
l2d3
1.771.85-B 12-1.341.10
1.772.562.56B 10B 121.970.91

Build & Price

3D Product Configurator
Handle diameter d1
Length l1
Bore diameter d2
Type


Selected Part

Total US Dollars (net)
$7.79
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
19$7.79
10249$7.50
250499$7.08
≥ 500$6.37
Prop 65: -
Please contact our Sales Department for more information.
RoHS: -
No details on RoHS compatibility are available at this time. Please contact our Sales Department for more information.
Weight: 0.121 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.