GN 319.2 Revolving Ball Knobs Phenolic Plastic, Long Shoulder Type, with Tapped and Threaded Steel Spindle

Photo

GN 319.2 Phenolic Plastic Revolving Ball Knobs, Long Shoulder Type, with Tapped and Threaded Steel Spindle Type: B - With tapped spindle
Type: B - With tapped spindle
GN 319.2 Phenolic Plastic Revolving Ball Knobs, Long Shoulder Type, with Tapped and Threaded Steel Spindle Type: B - With tapped spindle GN 319.2 Phenolic Plastic Revolving Ball Knobs, Long Shoulder Type, with Tapped and Threaded Steel Spindle Type: A - With threaded stud

Product description

Information

GN 319.2 both the threaded stud and tapped spindle type revolving ball knobs can be utilized instead of revolving handles e.g., with handwheels or crank handles.

Revolving ball knobs have the same thread assembly dimensions as the DIN 39, DIN 98, and GN 598 fixed and revolving handles.

Specification

Plastic
Duroplast (Phenolic PF)
  • Temperature resistant up to 230 °F (110 °C)
  • Black, glossy finish

Spindle
Steel, zinc plated, blue passivated finish

RoHS compliant

Technical drawing

Hide technical drawing
GN 319.2 Phenolic Plastic Revolving Ball Knobs, Long Shoulder Type, with Tapped and Threaded Steel Spindle sketch

Part Options / Table

Type

AWith threaded stud
BWith tapped spindle
Show / Hide columns

Inch

Dimensions in: Inch (change to Metric)
d1d2
Thread
d3l1l2 ±0.04l3 ±0.04A/Ft min.
.981/4 x 20.39.431.48.59.31.39
1.265/16 x 18.51.511.89.75.39.47
1.573/8 x 16.63.552.40.94.55.63
1.971/2 x 13.79.833.071.22.67.63
Show / Hide columns

Metric

Dimensions in: Inch | Metric
d1d2
Thread
d3l1l2 ±0.04l3 ±0.04A/Ft min.
.98M 6.39.431.48.59.31.39
1.26M 8.51.511.89.75.39.47
1.57M 10.63.552.40.94.55.63
1.97M 12.79.833.071.22.67.63

Build & Price

Ball diameter d1
Thread d2

Inch


Metric


Type


Selected Part

Total USD (net)
$6.53
In stock: 91
In stock
Please note our quantity discounts (USD).
MinMaxPrice
199$6.53
100249$5.98
250499$5.44
≥ 500$4.90
Weight: 0.019 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

Quick Download

To download CAD data without creating an account, please enter your e-mail address. Max of 3 CAD downloads per day unless you create an account.

Please enter the code you can find in the picture.



Save as Favorites

Please enter the code you can find in the picture.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time:800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

JW Winco - Contact

United States
E-Mail: sales@jwwinco.com
Phone: 800-877-8351
Fax: 800-472-0670
Hours M-F 7:30 AM - 5:00 PM CT

Request Callback:

Privacy Policy

Request a Catalog

Request one of our many catalogs! For an overview of our products request the Product Overview Catalog (POC).

Request Free Catalogs

Sales Contacts

You are looking for a Winco partner near you? Please select the country.