GN 563.2 T-Handles Aluminum, Tapped or Blind Bore Type

Photo

GN 563.2 Aluminum T-Handles, Tapped or Blind Bore Type Finish: SW - Black, RAL 9005, textured finish
Finish: SW - Black, RAL 9005, textured finish
GN 563.2 Aluminum T-Handles, Tapped or Blind Bore Type Finish: SW - Black, RAL 9005, textured finish GN 563.2 Aluminum T-Handles, Tapped or Blind Bore Type Finish: BL - Plain, tumbled finish GN 563.2 Aluminum T-Handles, Tapped or Blind Bore Type Finish: SR - Silver, RAL 9006, textured finish

Product description

Information

T-handles GN 563.2 can be used as either operating handles or for clamping purposes, providing high clamping force.

T-handles are made by forging and therefore they have a structure with high strength and a smooth surface.

An ELESA original design, produced in metal with permission of ELESA S. p. A.

Specification

Aluminum

  • Powder coated
    Black, RAL 9005, textured finishSWSW
    Silver, RAL 9006, textured finishSRSR
  • Plain, tumbled finishBL
    Flash mark not visible

RoHS

On request

Inch bores

Technical drawing

3D
Hide technical drawing
GN 563.2 Aluminum T-Handles, Tapped or Blind Bore Type sketch

Part Options / Table

Show / Hide columns

Inch

Dimensions in: Inch (change to Metric)
Length ld1 +0.001
Bore
d2
Thread
h1h2s
Square
t
min.
2.17-1/4 x 201.300.870.550.47
2.64-5/16 x 181.460.980.630.63
3.15-3/8 x 161.611.020.790.63
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
Length ld1 +0.001
Bore
d2
Thread
h1h2s
Square
t
min.
2.17B 6M 6M 81.300.870.550.47
2.64B 8M 8-1.460.980.630.63
3.15B 8M 8M 101.611.020.790.63

Build & Price

3D Product Configurator
Handle length l
Bore diameter d1
Thread d2

Inch


Metric


Finish
SR
SW

Selected Part

Total US Dollars (net)
$14.50
In Stock: 161
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
199$14.50
100249$13.29
250499$12.09
≥ 500$10.88
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.220 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

GN 563.2-55-1/4x20-SWGN 563.2-55-1/4x20-SRGN 563.2-55-1/4x20-BLGN 563.2-67-5/16x18-SWGN 563.2-67-5/16x18-SRGN 563.2-67-5/16x18-BLGN 563.2-80-3/8x16-SWGN 563.2-80-3/8x16-SRGN 563.2-80-3/8x16-BLGN 563.2-55-B6-SWGN 563.2-55-B6-SRGN 563.2-55-B6-BLGN 563.2-55-M6-SWGN 563.2-55-M6-SRGN 563.2-55-M6-BLGN 563.2-55-M8-SWGN 563.2-55-M8-SRGN 563.2-55-M8-BLGN 563.2-67-M8-SWGN 563.2-67-M8-SRGN 563.2-67-M8-BLGN 563.2-67-B8-SWGN 563.2-67-B8-SRGN 563.2-67-B8-BLGN 563.2-80-B8-SWGN 563.2-80-B8-SRGN 563.2-80-B8-BLGN 563.2-80-M8-SWGN 563.2-80-M8-SRGN 563.2-80-M8-BLGN 563.2-80-M10-SWGN 563.2-80-M10-SRGN 563.2-80-M10-BL

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.