GN 598 Revolving Handles Plastic and Steel, with Steel Threaded Spindle

Photo

GN 598 Plastic and Steel Revolving Handles, with Steel Threaded Spindle Material: KT - Plastic
Material: KT - Plastic
GN 598 Plastic and Steel Revolving Handles, with Steel Threaded Spindle Material: KT - Plastic GN 598 Plastic and Steel Revolving Handles, with Steel Threaded Spindle Material: KU - Plastic GN 598 Plastic and Steel Revolving Handles, with Steel Threaded Spindle Material: ST - Steel

Product description

Information

Revolving handles GN 598 are noted for their modern design, and they blend in well with rectangular shaped rim handwheels.

Steel handles are mainly used on safety clutch handwheels to increase imbalance and thus avoid free wheeling.

Specification

PlasticKU
Duroplast (Phenolic PF)

  • Temperature resistant up to 230 °F (110 °C)
  • Black, shiny finish

PlasticKT
Technopolymer (Polypropylene PP)

  • Temperature resistant up to 176 °F (80 °C)
  • Black, matte finish
  • Black, shiny finish (only size 14)

SteelST
Powder coated black, matte textured finish


Threaded spindle
Steel, zinc plated, blue passivated finish


RoHS

Technical drawing

3D
Hide technical drawing
GN 598 Plastic and Steel Revolving Handles, with Steel Threaded Spindle sketch

Part Options / Table

Show / Hide columns

Inch

Dimensions in: Inch (change to Metric)
d1d2
Plastic
KU


KT

Steel
ST
d3d4l1l2l3
0.711/4 x 201/4 x 20-0.390.591.570.470.10
0.831/4 x 201/4 x 20-0.390.671.970.510.10
0.915/16 x 185/16 x 18-0.510.752.560.550.10
1.023/8 x 163/8 x 16-0.510.833.150.630.10
1.103/8 x 163/8 x 16-0.510.873.540.630.10
1.221/2 x 13--0.550.984.020.790.10
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1d2
Plastic
KU


KT

Steel
ST
d3d4l1l2l3
0.55--M 6---0.310.431.100.390.02
0.71M 6-M 6-M 6-0.390.591.570.470.10
0.83M 6M 8M 6M 8M 6M 80.390.671.970.510.10
0.87M 6M 8M 6M 8--0.390.712.200.510.10
0.91M 8M 10M 8M 10M 8M 100.510.752.560.550.10
1.02M 8M 10M 8M 10M 8M 100.510.833.150.630.10
1.10M 10-M 10-M 10-0.510.873.540.630.10
1.22M 12---M 12-0.550.984.020.790.10

Build & Price

3D Product Configurator
Material



Handle diameter d1
Thread d2 KU

Inch


Metric


Thread d2 KT

Inch


Metric


Thread d2 ST

Selected Part

Total US Dollars (net)
$5.72
In Stock: 160
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
199$5.72
100249$5.24
250499$4.77
≥ 500$4.29
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.055 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.