GN 598.3 Retractable handles Phenolic Plastic, with Steel Locking Mechanism

Photo

GN 598.3 Phenolic Plastic Retractable handles, with Steel Locking Mechanism

Product description

Information

GN 598.3 retractable handles are suitable when the handle must be withdrawn during automatic operation. The handle is pulled out of its taper seating in the direction of the arrow and then tilted. A compression spring locks the handle in both end positions.

A positive lock is achieved in the operating position by way of a tapered seating.

Specification

Handle
PlasticKU
Duroplast (Polyamid PF)
  • temperature resistant up to 230° F (110° C)
  • black, oxide finish
  • revolving
  • holds in both positions

Retractable mechanism
Steel, blackened


RoHS compliant

On request

with nylon plastic hand piece

Technical drawing

Technical drawing ausblenden
GN 598.3 Phenolic Plastic Retractable handles, with Steel Locking Mechanism sketch

Article options / Table

Show / Hide columns

Metric

Dimensions in: Inch | Metric
d1d2
Thread
d3l1l2l3l4l5
.71M 5.632.24.59.202.05.37
.83M 5.632.64.59.202.44.37
.87M 5.632.87.59.202.68.37
.91M 6.793.43.77.243.15.41
1.02M 6.794.02.77.243.74.41
1.10M 81.024.651.02.394.17.63

Build & Price

Material

Handle diameter d1

Selected Part

Total (net)
$27.89
In stock: 106
In stock
Please note our quantity discounts.
MinMaxPrice
199$27.89
100249$25.57
250499$23.25
≥ 500$20.92
Weight: 0.110 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

Quick Download

To download CAD-data without creating an account please enter your Email-address. Max of 3 CAD downloads pre day unless you create an account.

Please enter the code you can find in the picture.



Save as favorites

Please enter the code you can find in the picture.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time:800-877-8351

Special Requests | Contact our sales team

This could also be interesting...