GN 598.7 Safety Retractable Handles Phenolic Plastic, Automatic Fold-Down Type, with Steel Mechanism

Photo

GN 598.7 Phenolic Plastic Safety Retractable Handles, Automatic Fold-Down Type, with Steel Mechanism

Product description

Information

GN 598.7 safety retractable handles are suitable for applications where the handle must not remain in the operating position.

In order to bring the handle into the operating position, it has to be pulled up 90° from its retracted position against a torsion spring to a stop, and then it is pushed against spring pressure into its hold position.

By maintaining the forward thrust on the handle, the handwheel can easily be rotated.

When releasing the handle, the spring automatically returns it back to the retracted position.

Specification

Handle
PlasticKU
Duroplast (Phenolic PF)
  • Temperature resistant up to 230 °F (110 °C)
  • Black, smooth glossy finish
  • Revolving

Retractable mechanism
Steel, blackened finish

RoHS compliant

Technical drawing

Hide technical drawing
GN 598.7 Phenolic Plastic Safety Retractable Handles, Automatic Fold-Down Type, with Steel Mechanism sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch | Metric
d1d2
Thread
d3l1l2
(Arrested)
l3l4l5
.91M 6.793.113.46.87.51.22
1.02M 6.793.664.02.87.51.22

Build & Price

Material

Handle diameter d1

Selected Part

Total (net)
$47.47
In stock: 30
In stock
Please note our quantity discounts.
MinMaxPrice
199$47.47
100249$43.51
250499$39.56
≥ 500$35.60
Weight: 0.200 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

Quick Download

To download CAD data without creating an account, please enter your e-mail address. Max of 3 CAD downloads per day unless you create an account.

Please enter the code you can find in the picture.



Save as favorites

Please enter the code you can find in the picture.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time:800-877-8351

Special Requests | Contact our sales team