GN 599.5 Cylindrical Revolving Handles Technopolymer Plastic, with Stainless Steel Threaded Spindle

Photo

GN 599.5 Technopolymer Plastic Cylindrical Revolving Handles, with Stainless Steel Threaded Spindle

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Information

GN 599.5 cylindrical revolving handles are mainly used on small handwheels (GN 736, GN 736.1) which are installed for control purposes where low torque is required (fingertip grip).

Specification

Plastic
Technopolymer (Polyamide PA)
  • Temperature resistant up to 176 °F (80 °C)
  • Black, matte finish

Spindle
Stainless steel
European Standard No. 1.4305 (AISI 303)


RoHS compliant

Technical drawing

Hide technical drawing
GN 599.5 Technopolymer Plastic Cylindrical Revolving Handles, with Stainless Steel Threaded Spindle sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch | Metric
d1d2
Thread
l1d3l2
.51M 6.35.31.71
.55M 6.35.31.79
.63M 6.35.31.91

Build & Price

Handle diameter d1
Thread d2
Length l1

Selected Part

Total USD (net)
$2.90
In stock: 210
In stock
Please note our quantity discounts (USD).
MinMaxPrice
199$2.90
100249$2.66
250499$2.42
≥ 500$2.18
Weight: 0.022 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

Quick Download

To download CAD data without creating an account, please enter your e-mail address. Max of 3 CAD downloads per day unless you create an account.

Please enter the code you can find in the picture.



Save as Favorites

Please enter the code you can find in the picture.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time:800-877-8351

Special Requests | Contact our sales team

JW Winco - Contact

United States
E-Mail: sales@jwwinco.com
Phone: 800-877-8351
Fax: 800-472-0670
Hours M-F 7:30 AM - 5:00 PM CT

Request Callback:

Privacy Policy

Request a Catalog

Request one of our many catalogs! For an overview of our products request the Product Overview Catalog (POC).

Request Free Catalogs

Sales Contacts

You are looking for a Winco partner near you? Please select the country.