GN 676.1 Push / Pull Knobs Steel, with Tapped Blind Hole, Plain or Knurled Rim

Photo

GN 676.1 Steel Push / Pull Knobs, with Tapped Blind Hole, Plain or Knurled Rim Type: A - Without knurl

Product description

Information

GN 676.1 knobs are used in applications where a push or pull movement is required. Their concave top gives a more comfortable thumb grip.

The attractively shaped knurled version (Type B) is supplied with a tapped blind hole.

Specification

Steel, blackened finish

RoHS compliant

Technical drawing

Hide technical drawing
GN 676.1 Steel Push / Pull Knobs, with Tapped Blind Hole, Plain or Knurled Rim sketch

Part Options / Table

Type

AWithout knurl
BWith knurl
Show / Hide columns

Metric

Dimensions in: Inch | Metric
d1d2
Thread
d3h1h2t
min.
.83M 4M 5.49.71.41.39
.98M 6M 8.57.89.55.47
1.22M 8-.731.06.67.59
1.22M 10-.731.06.67.67

Build & Price

Handle diameter d1
Thread d2
Type


Selected Part

Total USD (net)
$6.13
In stock: 0
Call / Email for Delivery Time
Please note our quantity discounts (USD).
MinMaxPrice
199$6.13
100249$5.62
250499$5.11
≥ 500$4.59
Weight: 0.057 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

Quick Download

To download CAD data without creating an account, please enter your e-mail address. Max of 3 CAD downloads per day unless you create an account.

Please enter the code you can find in the picture.



Save as Favorites

Please enter the code you can find in the picture.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time:800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

JW Winco - Contact

United States
E-Mail: sales@jwwinco.com
Phone: 800-877-8351
Fax: 800-472-0670
Hours M-F 7:30 AM - 5:00 PM CT

Request Callback:

Privacy Policy

Request a Catalog

Request one of our many catalogs! For an overview of our products request the Product Overview Catalog (POC).

Request Free Catalogs

Sales Contacts

You are looking for a Winco partner near you? Please select the country.