GN 798 Stepped Cylindrical Revolving Handles Plastic or Aluminum, with Steel Spindle

Technical drawing

Technical drawing ausblenden
GN 798 Plastic or Aluminum Stepped Cylindrical Revolving Handles, with Steel Spindle sketch

Article options / Table

Show / Hide columns

Metric

Dimensions in: Inch | Metric
d1d2
Thread
d3d4l1l2l3l4
.63M 6--.39.511.63.47.10.59
.71M 6M 8-.39.572.20.51.10.75
.87M 6M 8M 10.55.732.32.55.10.83
.94M 8M 10-.55.732.91.63.101.06
.98M 10--.63.793.31.63.101.18

Build & Price

Material


Handle diameter d1
Thread d2

Selected Part

Total (net)
$5.34
In stock: 23
In stock
Please note our quantity discounts.
MinMaxPrice
199$5.34
100249$4.90
250499$4.45
≥ 500$4.01
Weight: 0.066 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

Quick Download

To download CAD data without creating an account, please enter your e-mail address. Max of 3 CAD downloads per day unless you create an account.

Please enter the code you can find in the picture.



Save as favorites

Please enter the code you can find in the picture.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time:800-877-8351

Special Requests | Contact our sales team