MCG Cylindrical Revolving Handles Phenolic Plastic, with Steel Threaded Spindle

Photo

MCG Phenolic Plastic Cylindrical Revolving Handles, with Steel Threaded Spindle

Product description

Information

MCG cylindrical revolving handles can be used on most any device where a leverage for turning is required, i.e. handwheels or crank handles.

Specification

Plastic
Duroplast (Phenolic PF)
  • Temperature resistant up to 300 °F (150 °C)
  • Black, glossy finish

Threaded spindle
Steel, zinc plated, with wrench flats

RoHS compliant

Accessory

Steel single open ended wrenches DIN 894

Technical drawing

Hide technical drawing
MCG Phenolic Plastic Cylindrical Revolving Handles, with Steel Threaded Spindle sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch | Metric
d1d2
Thread
d3l1l2
.67M 6M 8.471.77.31
.83M 8M 10.632.20.39
.91M 8M 10.632.40.39
.98M 8M 10.712.80.51
1.10M 10M 12.793.62.51
1.14M 10M 12.794.80.51

Build & Price

Handle diameter d1
Thread d2

Selected Part

Total USD (net)
$4.82
In stock: 56
In stock
Please note our quantity discounts (USD).
MinMaxPrice
199$4.82
100249$4.42
250499$4.02
≥ 500$3.62
Weight: 0.046 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

Quick Download

To download CAD data without creating an account, please enter your e-mail address. Max of 3 CAD downloads per day unless you create an account.
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
This could also be interesting...