MGR Retractable Handles Phenolic Plastic, with Steel Locking Mechanism, with Securing Pin

Photo

 MGR Phenolic Plastic Retractable Handles, with Steel Locking Mechanism, with Securing Pin

Product description

Information

MGR retractable handles are suitable when the handle must be withdrawn during automatic operation.

The handle is pulled out of its tapered seat in the direction of the arrow and then tilted. A compression spring locks the handle in both end positions. A positive lock is achieved in the operating position by way of a tapered seat located in the hub of the mechanism.

When mounting the retracting mechanism to its mating surface, the securing pin gives the retractable handle more torque stability.

Specification

Handle
Plastic
Duroplast (Phenolic PF)

  • Temperature resistant up to 266 °F (130 °C)
  • Black, shiny finish
  • Revolving

Retractable mechanism

  • Hub
    Steel, chrome plated
  • Stem
    Steel, zinc plated

RoHS

On request

For certain minimum quantities, other handle colors

Technical drawing

3D
Hide technical drawing
 MGR Phenolic Plastic Retractable Handles, with Steel Locking Mechanism, with Securing Pin sketch

Part Options / Table

Show / Hide columns

Inch

Dimensions in: Inch (change to Metric)
d1d2d3d4d5l1l2l3l4l5l6l7l8l9
1.101/4 x 200.830.310.104.130.790.203.720.390.390.870.300.16
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1d2d3d4d5l1l2l3l4l5l6l7l8l9
0.83M 50.670.280.102.620.650.162.300.330.310.550.250.16
0.91M 50.670.280.102.810.650.162.500.330.310.710.250.16
0.98M 60.750.310.103.210.650.162.890.330.310.710.300.16
1.10M 60.830.310.104.130.790.203.720.390.390.870.300.16

Build & Price

3D Product Configurator
Handle diameter d1
Thread d2

Inch


Metric


Selected Part

Total US Dollars (net)
$35.31
In Stock: 3
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
199$35.31
100249$32.37
250499$29.43
≥ 500$26.48
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.291 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

This could also be interesting...