MVP Cylindrical Handles PVC Plastic, Push-Fit Type

Photo

MVP PVC Plastic Cylindrical Handles, Push-Fit Type

Product description

Information

MVP cylindrical handles offer a comfortable and elastic grip.

Specification

Plastic
PVC
  • Temperature resistant up to 60 °C (140 °F)
  • Black
  • Molded blind bore
  • Push-fit mounting

RoHS compliant

Technical drawing

Hide technical drawing
MVP PVC Plastic Cylindrical Handles, Push-Fit Type sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch | Metric
d1d2
Bore diameter
d3l1l2
.91B 7B 8B 9B 10B 11B 12B 14.712.362.17

Build & Price

Handle diameter d1
Bore diameter d2

Selected Part

Total USD (net)
$1.53
In stock: 4
In stock
Please note our quantity discounts (USD).
MinMaxPrice
199$1.53
100249$1.40
250499$1.28
≥ 500$1.15
Weight: 0.053 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

Quick Download

To download CAD data without creating an account, please enter your e-mail address. Max of 3 CAD downloads per day unless you create an account.
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
This could also be interesting...