PB/GE Revolving Ball Knobs Phenolic Plastic, Short Shoulder Type, with Steel Spindle

Photo

PB/GE Phenolic Plastic Revolving Ball Knobs, Short Shoulder Type, with Steel Spindle

Product description

Information

PB/GE revolving ball knobs can be utilized instead of revolving handles, e.g. with handwheels or crank handles.

Specification

Plastic
Duroplast (Phenolic PF)
  • Temperature resistant up to 300 °F (150 °C)
  • Black, glossy finish

Spindle
Steel, zinc plated

RoHS compliant

Accessory

Hexagon keys ISO 2936 (DIN 911) available for installation

Technical drawing

Hide technical drawing
PB/GE Phenolic Plastic Revolving Ball Knobs, Short Shoulder Type, with Steel Spindle sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch | Metric
d1d2
Thread
d4l1l2l3A/F
1.61M 8.51.592.13.47.16
1.61M 10.51.672.13.47.20
1.85M 8.55.592.28.47.16
1.85M 10.55.672.28.47.20
2.36M 8.55.592.80.47.16
2.36M 10.55.672.80.47.20

Build & Price

Ball diameter d1
Thread d2

Selected Part

Total USD (net)
$8.68
In stock: 103
In stock
Please note our quantity discounts (USD).
MinMaxPrice
199$8.68
100249$7.95
250499$7.23
≥ 500$6.51
Weight: 0.191 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

Quick Download

To download CAD data without creating an account, please enter your e-mail address. Max of 3 CAD downloads per day unless you create an account.
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
This could also be interesting...