PBH Ball Knobs Plastic, with Tapped Insert or Molded-in Threads

Photo

PBH Plastic Ball Knobs, with Tapped Insert or Molded-in Threads

Product description

Information

PBH plastic ball knobs can be used on machine tools, jigs, fixtures, and a variety of other equipment.

Specification

PlasticKU
Duroplast (Phenolic PF)
  • Black glossy finish
  • Heat resistance of 300 °F (150 °C)

Tapped insert
  • Brass
  • Molded-in

Plain thread
  • Molded-in

Alternate version with molded-in threads

RoHS compliant

On request

Other colors

Technical drawing

Technical drawing ausblenden
PBH Plastic Ball Knobs, with Tapped Insert or Molded-in Threads sketch

Article options / Table

Type

Ewith tapped insert
Cwith tapped hole (no insert)
Show / Hide columns

Inch

Dimensions in: Inch (change to Metric)
d1
Type E
Type Cd2
Tapped insert
Thread
t
Thread Depth
d3h
.75-6 x 328 x 3210 x 2410 x 32.31.38.70
.75-1/4 x 20---.38.38.70
1.00-10 x 32---.31.50.97
1.00-1/4 x 201/4 x 285/16 x 185/16 x 24.44.50.97
1.00-3/8 x 163/8 x 24--.50.50.97
1.19-1/4 x 205/16 x 185/16 x 24-.44.561.13
1.19-3/8 x 163/8 x 24--.50.561.13
1.38-1/4 x 20*5/16 x 185/16 x 24-.44.631.30
1.38-3/8 x 163/8 x 247/16 x 20-.50.631.30
1.38-1/2 x 131/2 x 20--.63.631.30
1.50-5/16 x 183/8 x 16--.63.641.52
-1.501/2 x 131/4 x 20--1.13.631.23
1.63-5/16 x 185/16 x 24--.44.691.58
1.63-3/8 x 163/8 x 247/16 x 20-.50.691.58
1.63-1/2 x 131/2 x 20--.63.691.58
1.88-3/8 x 163/8 x 24--.50.751.80
1.88-1/2 x 131/2 x 20--.63.751.80
-1.883/8 x 163/8 x 24--.63.751.80
-1.885/8 x 18---.88.751.80

Build & Price

Material

d1 (Type E)
d1 (Type C)
Tapped insert/Thread d2
Type


Selected Part

Total (net)
$2.64
In stock: 4
In stock
Please note our quantity discounts.
MinMaxPrice
199$2.64
100249$2.42
250499$2.20
≥ 500$1.98
Weight: 0.018 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

Quick Download

To download CAD-data without creating an account please enter your Email-address. Max of 3 CAD downloads pre day unless you create an account.