PGR retractable handles are suitable when the handle must be withdrawn during automatic operation.
The handle is pulled out of its tapered seat in the direction of the arrow and then tilted. A compression spring locks the handle in both end positions. A positive lock is achieved in the operating position by way of a tapered seat located in the hub of the mechanism.
When mounting the retracting mechanism to its mating surface, the securing pin gives the retractable handle more torque stability.
Specification
Handle
Plastic
Nylon
Temperature resistant up to 230 °F (110 °C)
Black, matte finish
Revolving
Retractable mechanism
Hub
Steel, chrome plated
Stem
Steel, zinc plated
RoHS
On request
For certain minimum quantities, other handle colors
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.160 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight. Phone: 800-877-8351
Beginning June 15, 2024, we will implement a price adjustment. Some items will have a price decrease, while others will increase. The adjustment helps ensure our commitment to providing our customers with the best products and services.
We will honor current published prices through June 14, 2024.
Customers with pricing agreements will not be effected until annual pricing is reviewed.
Thank you J.W. Winco
An error has occurred!
We have received your callback request and will contact you soon.