TAK Tapered Knobs Phenolic Plastic, with Counter-Bored Through Hole

Photo

 TAK Phenolic Plastic Tapered Knobs, with Counter-Bored Through Hole

Product description

Information

Tapered knobs TAK can be utilized as a fixed grip knob or a revolving knob by mounting the knob via an applicable socket cap screw or, socket cap shoulder screw.

Specification

Plastic
Phenolic

  • Temperature resistant up to 300 °F (149 °C)
  • Black
  • With through hole

RoHS

Technical drawing

3D
Hide technical drawing
 TAK Phenolic Plastic Tapered Knobs, with Counter-Bored Through Hole sketch

Part Options / Table

Show / Hide columns

Inch

Dimensions in: Inch (change to Metric)
d1d2
Bore diameter
d3d4l1l2l3
1.19B 1/40.630.621.800.401.40
1.19B 5/160.630.621.800.401.40
1.19B 3/80.630.621.800.401.40

Build & Price

3D Product Configurator
Handle diameter d1
Bore diameter d2

Selected Part

Total US Dollars (net)
$2.08
In Stock: 127
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
199$2.08
100249$1.91
250499$1.74
≥ 500$1.56
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: -
If the weight is not listed, please contact our Sales Department for more information.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.
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
TAK-1.19-B1/4TAK-1.19-B5/16TAK-1.19-B3/8