TAK Tapered Knobs Phenolic Plastic, with Counter-Bored Through Hole

Photo

TAK Phenolic Plastic Tapered Knobs, with Counter-Bored Through Hole

Product description

Information

TAK tapered knobs can be utilized as a fixed grip knob or a revolving knob by mounting the knob via an applicable socket cap screw or, socket cap shoulder screw.

Specification

Plastic
Phenolic
  • Temperature resistant up to 300 °F (149 °C)
  • Black
  • With through hole

RoHS compliant

Technical drawing

Hide technical drawing
TAK Phenolic Plastic Tapered Knobs, with Counter-Bored Through Hole sketch

Part Options / Table

Show / Hide columns

Inch

Dimensions in: Inch (change to Metric)
d1d2
Bore diameter
d3d4l1l2l3
1.19B 1/4.63.621.80.401.40
1.19B 5/16.63.621.80.401.40
1.19B 3/8.63.621.80.401.40

Build & Price

Handle diameter d1
Bore diameter d2

Selected Part

Total (net)
$1.58
In stock: 75
In stock
Please note our quantity discounts.
MinMaxPrice
199$1.58
100249$1.45
250499$1.32
≥ 500$1.18
Weight: -
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

Quick Download

To download CAD data without creating an account, please enter your e-mail address. Max of 3 CAD downloads per day unless you create an account.