TH T-Bar Knobs Polypropylene Plastic, Tapped Insert Type

Photo

TH Polypropylene Plastic T-Bar Knobs, Tapped Insert Type

Product description

Information

The wide surface area of TH T-bar knobs allow for positive low profile clamping.

Specification

Plastic
Polypropylene
  • Temperature resistant up to 125 °F (52 °C)
  • Black, matte finish

Tapped insert
  • Molded-in
  • BrassMS
  • SteelST, zinc plated

RoHS compliant

On request

Special stud assemblies (glued into place)

Technical drawing

Hide technical drawing
TH Polypropylene Plastic T-Bar Knobs, Tapped Insert Type sketch

Part Options / Table

Show / Hide columns

Inch

Dimensions in: Inch (change to Metric)
Length ld1
Thread
Brass

Thread
Steel
d2h1h2t
2.501/4 x 205/16 x 18-.751.13.50.50
3.503/8 x 16--.941.13.50.50
3.50--1/2 x 13.941.13.30.88

Build & Price

Handle length l
Thread d1 (Brass)
Thread d1 (Steel)
Material


Selected Part

Total USD (net)
$1.82
In stock: 2453
In stock
Please note our quantity discounts (USD).
MinMaxPrice
199$1.82
100249$1.67
250499$1.52
≥ 500$1.37
Weight: 0.037 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

Quick Download

To download CAD data without creating an account, please enter your e-mail address. Max of 3 CAD downloads per day unless you create an account.