TIR T-Bar Knobs Nylon Plastic, with Molded-In Thread

Photo

TIR Nylon PlasticT-Bar Knobs, with Molded-In Thread

Product description

Information

The wide surface area of TIR T-bar knobs allow for positive low profile clamping.

Resistant to solvents, oils, grease and other chemical agents.

Specification

Plastic
Nylon
  • Temperature resistant up to 230 °F (110 °C)
  • Black, matte finish
  • Glass filled
  • Molded-in thread

RoHS compliant

On request

Special stud assemblies (glued into place)

Technical drawing

Hide technical drawing
TIR Nylon PlasticT-Bar Knobs, with Molded-In Thread sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch | Metric
Length ld
Thread
h1h2bt
2.24M 61.18.63.59.51
2.24M 81.18.63.59.59

Build & Price

Handle length l
Thread d

Selected Part

Total (net)
$2.83
In stock: 63
In stock
Please note our quantity discounts.
MinMaxPrice
199$2.83
100249$2.59
250499$2.36
≥ 500$2.12
Weight: 0.019 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

Quick Download

To download CAD data without creating an account, please enter your e-mail address. Max of 3 CAD downloads per day unless you create an account.
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
This could also be interesting...