WD 595 Ball Knobs Polypropylene Plastic, Tapped Insert Type

Photo

WD 595 Polypropylene Plastic Ball Knobs, Tapped Insert Type

Product description

Information

WD 595 polypropylene plastic ball knobs are a more shatter and shock resistant option than their phenolic counterpart. Resistant to solvents, oils, grease and other chemical agents.

Specification

Plastic
Polypropylene
  • Temperature resistant up to 250 °F (121 °C)
  • Black, matte finish

Tapped insert
Brass, molded-in

RoHS compliant

On request

For certain minimum quantities:
  • Metric sizes
  • Inserts in other materials
  • Threaded metal studs in brass, zinc plated steel or stainless steel
  • Custom colors and other modifications

Technical drawing

Hide technical drawing
WD 595 Polypropylene Plastic Ball Knobs, Tapped Insert Type sketch

Part Options / Table

Show / Hide columns

Inch

Dimensions in: Inch (change to Metric)
d1d2
Thread
d3th
1.501/4 x 205/16 x 183/8 x 167/16 x 141/2 x 13.63.751.44

Build & Price

Ball diameter d1
Thread d2

Selected Part

Total (net)
$2.98
In stock: 111
In stock
Please note our quantity discounts.
MinMaxPrice
199$2.98
100249$2.73
250499$2.48
≥ 500$2.23
Weight: -
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

Quick Download

To download CAD data without creating an account, please enter your e-mail address. Max of 3 CAD downloads per day unless you create an account.

Please enter the code you can find in the picture.



Save as favorites

Please enter the code you can find in the picture.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time:800-877-8351

Special Requests | Contact our sales team

This could also be interesting...