MFE Cabinet "U" Handles Polypropylene Plastic, with Counterbored Mounting Holes

Photo

Product description

Information

The shape of MFE cabinet "U" handles has good ergonomic features. Because of the style and durability of these handles, they are suitable for most industries.

The MFE series is the economical version of the MF series.

Specification

Polypropylene plastic
  • Black, RAL 9005SWSW, matte finish
  • Glass fiber reinforced
  • Temperature resistant up to 212 °F (100 °C)

Mounting holes
Counterbored for socket cap screws

RoHS compliant

On request

Various metric and inch size fasteners and kit packaging

Technical drawing

Hide technical drawing
MFE Polypropylene Plastic Cabinet "U" Handles, with Counterbored Mounting Holes sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch | Metric
bd1l1d2h1h2h3tl2
.83B 6.53.68.411.421.18.24.284.41
.96B 6.54.61.411.611.34.24.355.47
.96B 8.54.61.511.611.34.24.355.47
1.06B 6.55.20.411.771.46.35.286.14
1.06B 8.55.20.511.771.46.28.356.14
1.10B 8.57.05.511.971.65.31.358.03

Build & Price

Handle witdth b
Bore d1
Length l1
Color
SW

Selected Part

Total USD (net)
$2.00
In stock: 1180
In stock
Please note our quantity discounts (USD).
MinMaxPrice
199$2.00
100249$1.83
250499$1.67
≥ 500$1.50
Weight: 0.057 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

Quick Download

To download CAD data without creating an account, please enter your e-mail address. Max of 3 CAD downloads per day unless you create an account.
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
This could also be interesting...