EN 130 Ledge Handles Technopolymer Plastic, with Plain Bores or Tapped Inserts

Photo

EN 130 Technopolymer Plastic Ledge Handles, with Plain Bores or Tapped Inserts
ELESA original design
code: MSP.

Product description

Information

EN 130 ledge handles with bore hole B 4.5 are intented for mounting with self-tapping screws of thread size ST 4.8 such as DIN ISO 7049 pan head self-tapping screws.

The forces F1 and F2 given in the table are failure loads, which means that the appropriate safety factor must be taken into account. No liability is otherwise accepted for the reference values given. They do not constitute a warranty of quality. The user must determine from case to case whether the handle strip is suitable for the intented purpose. Ambient factors and aging processes may influence the given values.

Specification

Plastic
Technopolymer (Polyamide PA)
  • Glass fiber reinforced
  • Temperature resistant up to 212 °F (100 °C)

Color (matte finish):
Black-gray, RAL 7021, matte finishSGSG

Threaded inserts
Brass, molded-in


RoHS compliant

Technical drawing

Hide technical drawing
EN 130 Technopolymer Plastic Ledge Handles, with Plain Bores or Tapped Inserts sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch | Metric
l1d1
Thread
d2
Bore
ab1b2h1h2l2 ±0.02t1t2F1
M 6

B 4.5
F2
M 6

B 4.5
3.94M 6B 4.5.39.511.501.18.833.15.39.55674 lbf (3000 N)157 lbf (700 N)427 lbf (1900 N)202 lbf (900 N)

Build & Price

Length l1
Bore d2
Thread d1
Color
SG

Selected Part

Total USD (net)
$10.91
In stock: 0
Call / Email for Delivery Time
Please note our quantity discounts (USD).
MinMaxPrice
199$10.91
100249$10.00
≥ 250$8.19
Weight: 0.143 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

Quick Download

To download CAD data without creating an account, please enter your e-mail address. Max of 3 CAD downloads per day unless you create an account.

Please enter the code you can find in the picture.



Save as Favorites

Please enter the code you can find in the picture.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time:800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

JW Winco - Contact

United States
E-Mail: sales@jwwinco.com
Phone: 800-877-8351
Fax: 800-472-0670
Hours M-F 7:30 AM - 5:00 PM CT

Request Callback:

Privacy Policy

Request a Catalog

Request one of our many catalogs! For an overview of our products request the Product Overview Catalog (POC).

Request Free Catalogs

Sales Contacts

You are looking for a Winco partner near you? Please select the country.