EN 365 Arch Handles Technopolymer Plastic, with Counterbored Mounting Holes or Tapped Inserts

Photo

EN 365 Technopolymer Plastic Arch Handles, with Counterbored Mounting Holes or Tapped Inserts Color of the cover cap: DBL - Blue, RAL 5024, matte finish
ELESA original design
code: M.479
Color of the cover cap: DBL - Blue, RAL 5024, matte finish
EN 365 Technopolymer Plastic Arch Handles, with Counterbored Mounting Holes or Tapped Inserts Color of the cover cap: DBL - Blue, RAL 5024, matte finish EN 365 Technopolymer Plastic Arch Handles, with Counterbored Mounting Holes or Tapped Inserts Color of the cover cap: DGB - Yellow, RAL 1021, matte finish EN 365 Technopolymer Plastic Arch Handles, with Counterbored Mounting Holes or Tapped Inserts Color of the cover cap: DGR - Gray, RAL 7035, matte finish EN 365 Technopolymer Plastic Arch Handles, with Counterbored Mounting Holes or Tapped Inserts Color of the cover cap: DOR - Orange, RAL 2004, matte finish EN 365 Technopolymer Plastic Arch Handles, with Counterbored Mounting Holes or Tapped Inserts Color of the cover cap: DRT - Red, RAL 3000, matte finish EN 365 Technopolymer Plastic Arch Handles, with Counterbored Mounting Holes or Tapped Inserts Color of the cover cap: DSG - Black-gray, RAL 7021, matte finish

Product description

Information

The cover caps of GN 365 arch handles for type A are mounted on the handle, but supplied loose for type B.

Specification

Plastic
Technopolymer (Polyamide PA)
  • Glass fiber reinforced
  • Temperature resistant up to 266 °F (130 °C)
  • Black-gray, similar to RAL 7021, glossy finish

Tapped inserts (Type A)
Brass

Color of the cover cap (matte finish):
Black-gray, RAL 7021, matte finishDSGDSG
Orange, RAL 2004, matte finishDORDOR
Gray, RAL 7035, matte finishDGRDGR
Yellow, RAL 1021, matte finishDGBDGB
Blue, RAL 5024, matte finishDBLDBL
Red, RAL 3000, matte finishDRTDRT


RoHS compliant

On request

Various metric size fasteners and kit packaging

Technical drawing

Hide technical drawing
EN 365 Technopolymer Plastic Arch Handles, with Counterbored Mounting Holes or Tapped Inserts sketch

Part Options / Table

Type

AMounting from the back
BMounting from the operator's side
Show / Hide columns

Metric

Dimensions in: Inch | Metric
l1 ±0.02d1
Type A
d2
Type B
bh1h2l2l3st1t2
5.20M 8.33.912.07.516.814.45.35.47.33

Build & Price

Length l1
Type


Color of the cover cap
DBL
DGB
DGR
DOR
DRT
DSG

Selected Part

Total USD (net)
$13.50
In stock: 0
Call / Email for Delivery Time
Please note our quantity discounts (USD).
MinMaxPrice
199$13.50
100249$12.38
250499$11.25
≥ 500$10.13
Weight: 0.096 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

Quick Download

To download CAD data without creating an account, please enter your e-mail address. Max of 3 CAD downloads per day unless you create an account.

Please enter the code you can find in the picture.



Save as Favorites

Please enter the code you can find in the picture.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time:800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

JW Winco - Contact

United States
E-Mail: sales@jwwinco.com
Phone: 800-877-8351
Fax: 800-472-0670
Hours M-F 7:30 AM - 5:00 PM CT

Request Callback:

Privacy Policy

Request a Catalog

Request one of our many catalogs! For an overview of our products request the Product Overview Catalog (POC).

Request Free Catalogs

Sales Contacts

You are looking for a Winco partner near you? Please select the country.