EN 425.7 Cabinet "U" Handles Steel, with Insulated Plastic Grip

Photo

EN 425.7 Steel Cabinet "U" Handles, with Insulated Plastic Grip
ELESA original design MMT.

Product description

Information

EN 425.7 cabinet "U" handles made of steel feature a plastic grip which, owing to its insulating properties, allows it to be used under high surface temperatures.

The above temperature distribution curve has been measured at a surface temperature of 392 °F (200 °C) and a room temperature of 73 °F (23 °C).

Specification

Steel, matte chrome-plated finish

Grip
Plastic
Technopolymer (Polyamide PA)
  • Glass fiber reinforced
  • Temperature resistant up to 302 °F (150 °C)
  • Black, matte finish

RoHS compliant

Technical drawing

Hide technical drawing
EN 425.7 Steel Cabinet "U" Handles, with Insulated Plastic Grip sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch | Metric
d1l1 ±0.02l2bd2
Thread
d3h1h2h3h4t
min.
.394.723.70.63M 5.712.091.69.31.94.47
.397.093.70.63M 5.712.201.69.31.94.47

Build & Price

Handle diameter d1
Length l1

Selected Part

Total USD (net)
$55.31
In stock: 0
Call / Email for Delivery Time
Please note our quantity discounts (USD).
MinMaxPrice
199$55.31
100249$50.70
250499$46.09
≥ 500$41.48
Weight: 0.289 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

Quick Download

To download CAD data without creating an account, please enter your e-mail address. Max of 3 CAD downloads per day unless you create an account.

Please enter the code you can find in the picture.



Save as Favorites

Please enter the code you can find in the picture.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time:800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

JW Winco - Contact

United States
E-Mail: sales@jwwinco.com
Phone: 800-877-8351
Fax: 800-472-0670
Hours M-F 7:30 AM - 5:00 PM CT

Request Callback:

Privacy Policy

Request a Catalog

Request one of our many catalogs! For an overview of our products request the Product Overview Catalog (POC).

Request Free Catalogs

Sales Contacts

You are looking for a Winco partner near you? Please select the country.