EN 525 Cabinet "U" Handles Phenolic Plastic, with Tapped Inserts

Photo

EN 525 Phenolic Plastic Cabinet "U" Handles, with Tapped Inserts
ELESA original design
code: M.243

Product description

Information

EN 525 cabinet "U" handles have an ergonomic design and aesthetically appealing glossy finish.

Specification

Plastic
Duroplast (Phenolic PF)
  • Temperature resistant up to 230 °F (110 °C)
  • Black, glossy finish
  • Flash mark cleaned and polished

Tapped inserts
Brass, molded-in


RoHS compliant

On request

Various metric size fasteners and kit packaging

Technical drawing

Hide technical drawing
EN 525 Phenolic Plastic Cabinet "U" Handles, with Tapped Inserts sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch | Metric
Length labd
Thread
ht
min.
3.39 ±0.02.671.02M 61.69.47
4.61 ±0.02.791.18M 82.13.51
7.05 ±0.04.791.18M 82.44.51

Build & Price

Length l

Selected Part

Total USD (net)
$15.93
In stock: 9
In stock
Please note our quantity discounts (USD).
MinMaxPrice
199$15.93
100249$14.60
≥ 250$11.95
Weight: 0.177 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

Quick Download

To download CAD data without creating an account, please enter your e-mail address. Max of 3 CAD downloads per day unless you create an account.

Please enter the code you can find in the picture.



Save as Favorites

Please enter the code you can find in the picture.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time:800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

JW Winco - Contact

United States
E-Mail: sales@jwwinco.com
Phone: 800-877-8351
Fax: 800-472-0670
Hours M-F 7:30 AM - 5:00 PM CT

Request Callback:

Privacy Policy

Request a Catalog

Request one of our many catalogs! For an overview of our products request the Product Overview Catalog (POC).

Request Free Catalogs

Sales Contacts

You are looking for a Winco partner near you? Please select the country.