EN 627 Cabinet "U" Handles Technopolymer Plastic

Photo

EN 627 Technopolymer Plastic, Cabinet "U" Handles
ELESA original design
code: M.943

Product description

Information

EN 627 Elesa® original design technopolymer plastic cabinet "U" Handles.
The dimensions of these handles are suitable for use with 19" server rack frames.

EN 627 U-handles have been designed for mounting via the threaded inserts or via sheet-metal screws with thread size ST 4.8, such as DIN ISO 7049 pan-head screws. Maximum recommended tightening torque is 5 Nm.

Resistant to solvents, oils, grease and other chemical agents.

Specification

Plastic
Technopolymer (Polyamide PA)
  • glass-fiber reinforced
  • temperature resistant to 266°F (130°C)
  • black, matte

Tapped inserts
Brass, molded in


RoHS compliant

On request

Various metric and inch size fasteners and kit packaging

Technical drawing

Hide technical drawing
EN 627 Technopolymer Plastic, Cabinet "U" Handles sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch | Metric
l1 ±0.02d1
Thread
d2
Bore B
bhl2l3st
min.
3.46M 5B 4.5.531.444.412.93.35.39
4.72M 5B 4.5.591.655.674.19.43.39

Build & Price

Length l1
Thread d1
Bore d2

Selected Part

Total (net)
$14.35
In stock: 0
Confirmed within 1 business day
Please note our quantity discounts.
MinMaxPrice
199$14.35
100249$13.16
250499$11.96
≥ 500$10.76
Weight: -
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

Quick Download

To download CAD data without creating an account, please enter your e-mail address. Max of 3 CAD downloads per day unless you create an account.

Please enter the code you can find in the picture.



Save as favorites

Please enter the code you can find in the picture.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time:800-877-8351

Special Requests | Contact our sales team

This could also be interesting...