EN 628.4 Ergostyle® Bridge Handles Technopolymer Plastic, with Power Switching Function, with Cable

Photo

EN 628.4 Technopolymer Plastic Ergostyle® Bridge Handles, with Power Switching Function, with Cable Type: KU - Cable on the bottom
ELESA original design
code: EBR-SW
Type: KU - Cable on the bottom
EN 628.4 Technopolymer Plastic Ergostyle® Bridge Handles, with Power Switching Function, with Cable Type: KU - Cable on the bottom EN 628.4 Technopolymer Plastic Ergostyle® Bridge Handles, with Power Switching Function, with Cable Type: KS - Cable on the side

Product Family Ergostyle

Ergostyle standard parts combine functional and ergonomic operation with attractive appearance. Numerous design awards are proof of the high quality claim. The hallmark of Ergostyle products are five small dots.

  • functional, ergonomic design
  • ultimate design quality (numerous design awards)
Show all Ergostyle products

Product description

Information

EN 628.4 Ergostyle® bridge handles feature a push button which allows two switching positions.

The status is displayed by two LEDs, red or green. The red LED will be lit during normal function. Pressing the push button (i.e., changing the switching position) triggers a control pulse which activates certain door functions, e.g., switching off devices or appliances. The LED color then changes to green.

The elegant design of these bridge handles is also ergonomic, due to the arched shape of the handle and its rounded cross-section.

Cover caps are included but supplied unassembled.



Specification

Plastic
Technopolymer (Polyamide PA)
  • Glass fiber reinforced
  • Temperature resistant up to 176 °F (80 °C)
  • Black-gray, similar to RAL 7021, matte finish

Cover cap
Plastic, black-gray, matte finish


RoHS compliant

On request

Various metric and inch size fasteners and kit packaging

Technical drawing

Hide technical drawing
EN 628.4 Technopolymer Plastic Ergostyle® Bridge Handles, with Power Switching Function, with Cable sketch

Part Options / Table

Type

KSCable on the side
KUCable on the bottom
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
l1 ±0.02d1d2h1h2l2l3sCable length in m
Type KU / KS
5.201.10.331.73.796.303.50.332.55

Build & Price

Length l1
Type


Cable length

Selected Part

Total USD (net)
$153.32
In stock: 8
In stock
Please note our quantity discounts (USD).
MinMaxPrice
19$153.32
1024$140.54
2549$127.77
≥ 50$114.99
Weight: 0.185 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

Quick Download

To download CAD data without creating an account, please enter your e-mail address. Max of 3 CAD downloads per day unless you create an account.

Please enter the code you can find in the picture.



Save as Favorites

Please enter the code you can find in the picture.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time:800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

JW Winco - Contact

United States
E-Mail: sales@jwwinco.com
Phone: 800-877-8351
Fax: 800-472-0670
Hours M-F 7:30 AM - 5:00 PM CT

Request Callback:

Privacy Policy

Request a Catalog

Request one of our many catalogs! For an overview of our products request the Product Overview Catalog (POC).

Request Free Catalogs

Sales Contacts

You are looking for a Winco partner near you? Please select the country.