EN 630 Ergostyle® Off-Set Enclosed Safety "U" Handles Technopolymer Plastic

Photo

EN 630 Technopolymer Plastic Ergostyle® Off-Set Enclosed Safety "U" Handles Color of the cover: DOR - Orange, RAL 2004
ELESA original design
code: ESP.
Color of the cover: DOR - Orange, RAL 2004
EN 630 Technopolymer Plastic Ergostyle® Off-Set Enclosed Safety "U" Handles Color of the cover: DOR - Orange, RAL 2004 EN 630 Technopolymer Plastic Ergostyle® Off-Set Enclosed Safety "U" Handles Color of the cover: DBL - Blue, RAL 5024 EN 630 Technopolymer Plastic Ergostyle® Off-Set Enclosed Safety "U" Handles Color of the cover: DGB - Yellow, RAL 1021 EN 630 Technopolymer Plastic Ergostyle® Off-Set Enclosed Safety "U" Handles Color of the cover: DGR - Gray, RAL 7035 EN 630 Technopolymer Plastic Ergostyle® Off-Set Enclosed Safety "U" Handles Color of the cover: DRT - Red, RAL 3000 EN 630 Technopolymer Plastic Ergostyle® Off-Set Enclosed Safety "U" Handles Color of the cover: DSG - Black-gray, RAL 7021

Product Family Ergostyle

Ergostyle standard parts combine functional and ergonomic operation with attractive appearance. Numerous design awards are proof of the high quality claim. The hallmark of Ergostyle products are five small dots.

  • functional, ergonomic design
  • ultimate design quality (numerous design awards)
Show all Ergostyle products

Accessories for profile systems

Standard elements in this product family are compatible with the most common aluminium profile systems. Using matching assembly sets, the Ganter standard elements are easily and cost-effectively connected with the profiles without the time-consuming compiling of individual parts in the order.

Show all compatible products

Product description

Information

When using guards on machines and automation systems, which include double hinged doors, the EN 630 Ergostyle® off-set "U" handles completely enclosed are a safety element for operator fingers while the doors are being used. Use of a colored safety cover makes identification easier.

Resistant to solvents, oils, grease and other chemical agents.

The cover is included but supplied unassembled.

Specification

Plastic
Technopolymer (Polyamide PA)
  • Glass fiber reinforced
  • Temperature resistant up to 230 °F (110 °C)
  • Black-gray, similar to RAL 7021, matte finish

Color of the cover (glossy finish):
Black-gray, RAL 7021DSGDSG
Orange, RAL 2004DORDOR
Gray, RAL 7035DGRDGR
Yellow, RAL 1021DGBDGB
Blue, RAL 5024DBLDBL
Red, RAL 3000DRTDRT

Mounting holes
Counterbored for inch or metric size screws


RoHS compliant

Technical drawing

Hide technical drawing
EN 630 Technopolymer Plastic Ergostyle® Off-Set Enclosed Safety

Part Options / Table

Type

AFixing with hexagon head screw
BFixing with countersunk screw
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
l1l2 ±0.02l3b1b2dh1h2h3h4t
4.493.682.911.38.75.261.30.28.43.35.20

Build & Price

Length l1
Type


Color of the cover
DBL
DGB
DGR
DOR
DRT
DSG

Selected Part

Total USD (net)
$6.35
In stock: 100
In stock
Please note our quantity discounts (USD).
MinMaxPrice
199$6.35
100249$5.82
250499$5.29
≥ 500$4.76
Weight: 0.088 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

Quick Download

To download CAD data without creating an account, please enter your e-mail address. Max of 3 CAD downloads per day unless you create an account.

Please enter the code you can find in the picture.



Save as Favorites

Please enter the code you can find in the picture.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time:800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

JW Winco - Contact

United States
E-Mail: sales@jwwinco.com
Phone: 800-877-8351
Fax: 800-472-0670
Hours M-F 7:30 AM - 5:00 PM CT

Request Callback:

Privacy Policy

Request a Catalog

Request one of our many catalogs! For an overview of our products request the Product Overview Catalog (POC).

Request Free Catalogs

Sales Contacts

You are looking for a Winco partner near you? Please select the country.