EN 739 Ergostyle® Gripping Trays Technopolymer Plastic, Screw-In Type

Photo

EN 739 Technopolymer Plastic Ergostyle® Gripping Trays, Screw-In Type
ELESA original design
code: ERB.

Product Family Ergostyle

Ergostyle standard parts combine functional and ergonomic operation with attractive appearance. Numerous design awards are proof of the high quality claim. The hallmark of Ergostyle products are five small dots.

  • functional, ergonomic design
  • ultimate design quality (numerous design awards)
Show all Ergostyle products

Product description

Information

The design of EN 739 gripping trays matches the Ergostyle® product range.

These gripping trays are designed for use on opening and closing sliding doors.

For mounting, the front body is first inserted into the opening of the housing and then the rear body is pushed up from behind to the housing wall. Finally, both parts are screwed together.

Specification

Plastic
Technopolymer (Polyamide PA)
  • Glass fiber reinforced
  • Temperature resistant up to 230 °F (110 °C)
  • Black-gray, RAL 7021, matte finishSGSG

Self-tapping screws ISO 7049
Steel, zinc plated ST 3.5-20

RoHS compliant

Technical drawing

Hide technical drawing
EN 739 Technopolymer Plastic Ergostyle® Gripping Trays, Screw-In Type sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
l1b1b2b3b4h1h2l2l3s
5.122.321.221.611.891.16.123.944.881 ... 5

Build & Price

Length l1
Color
SG

Selected Part

Total USD (net)
$27.90
In stock: 100
In stock
Please note our quantity discounts (USD).
No price breaks available.
Weight: 0.225 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

Quick Download

To download CAD data without creating an account, please enter your e-mail address. Max of 3 CAD downloads per day unless you create an account.

Please enter the code you can find in the picture.



Save as Favorites

Please enter the code you can find in the picture.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time:800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

JW Winco - Contact

United States
E-Mail: sales@jwwinco.com
Phone: 800-877-8351
Fax: 800-472-0670
Hours M-F 7:30 AM - 5:00 PM CT

Request Callback:

Privacy Policy

Request a Catalog

Request one of our many catalogs! For an overview of our products request the Product Overview Catalog (POC).

Request Free Catalogs

Sales Contacts

You are looking for a Winco partner near you? Please select the country.