GN 225 Cabinet "U" Handles Cast Iron, with Tapped Holes

Photo

GN 225 Cast Iron Cabinet "U" Handles, with Tapped Holes Finish: SW - Black, RAL 9005, textured finish
Finish: SW - Black, RAL 9005, textured finish
GN 225 Cast Iron Cabinet "U" Handles, with Tapped Holes Finish: SW - Black, RAL 9005, textured finish GN 225 Cast Iron Cabinet "U" Handles, with Tapped Holes Finish: BL - Blank

Product description

Information

GN 225 cabinet "U" handles are of simple and solid design. They are best chosen when handles need to be plated or painted.

The tapped holes and contact faces are square and parallel.

Specification

Cast iron (GS45), deburred and tumbled
  • Powder coated
    Black, RAL 9005, textured finishSWSW
  • BlankBLBL, unfinished casting, fettled

Contact surface machined

RoHS compliant

On request

Various metric size fasteners and kit packaging

Technical drawing

Hide technical drawing
GN 225 Cast Iron Cabinet "U" Handles, with Tapped Holes sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch | Metric
d1d2
Thread
d3hLength±0.01t
min.
.71M 6.471.653.94.47
.79M 8.551.854.41.59
.87M 10.632.094.92.71
.98M 12.712.325.51.79

Build & Price

Handle diameter d1
Finish
BL
SW

Selected Part

Total USD (net)
$10.39
In stock: 10
In stock
Please note our quantity discounts (USD).
MinMaxPrice
199$10.39
100249$9.52
250499$8.66
≥ 500$7.79
Weight: 0.462 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

Quick Download

To download CAD data without creating an account, please enter your e-mail address. Max of 3 CAD downloads per day unless you create an account.

Please enter the code you can find in the picture.



Save as Favorites

Please enter the code you can find in the picture.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time:800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

JW Winco - Contact

United States
E-Mail: sales@jwwinco.com
Phone: 800-877-8351
Fax: 800-472-0670
Hours M-F 7:30 AM - 5:00 PM CT

Request Callback:

Privacy Policy

Request a Catalog

Request one of our many catalogs! For an overview of our products request the Product Overview Catalog (POC).

Request Free Catalogs

Sales Contacts

You are looking for a Winco partner near you? Please select the country.