GN 334.1 Oval Tubular Handles Aluminum, Mounting from the Operator‘s Side

Photo

GN 334.1 Aluminum Oval Tubular Handles, Mounting from the Operator‘s Side Finish: EL - Anodized finish, natural color
Finish: EL - Anodized finish, natural color
GN 334.1 Aluminum Oval Tubular Handles, Mounting from the Operator‘s Side Finish: EL - Anodized finish, natural color GN 334.1 Aluminum Oval Tubular Handles, Mounting from the Operator‘s Side Finish: ES - Anodized finish, natural color GN 334.1 Aluminum Oval Tubular Handles, Mounting from the Operator‘s Side Finish: SW - Black, RAL 9005, textured finish

Accessories for profile systems

Standard elements in this product family are compatible with the most common aluminium profile systems. Using matching assembly sets, the Ganter standard elements are easily and cost-effectively connected with the profiles without the time-consuming compiling of individual parts in the order.

Show all compatible products

Product description

Information

GN 334.1 oval tubular handles are attractive in design and highly stable.

Tube and handle legs are secured together with self-tapping screws and do not require any further machining or processing steps allowing even small quantities of special lengths to be manufactured. Screw heads are covered with plastic covers to provide a clean and finished look.

Specification

Tube
Aluminum

Handle legs
Zinc die-cast, powder coated

Tube / handle legs
Powder coated
Black, RAL 9005, textured finishSWSW

Tube
Anodized finish, natural colorELEL

Handle legs
Black, RAL 9005, textured finish

Tube
Anodized finish, natural colorESES

Handle legs
Silver, RAL 9006, textured finish

Covers
Plastic, light gray

RoHS compliant

On request

Special tube lengths other than listed

Technical drawing

Hide technical drawing
GN 334.1 Aluminum Oval Tubular Handles, Mounting from the Operator‘s Side sketch

Part Options / Table

Show / Hide columns

Inch

Dimensions in: Inch (change to Metric)
bl1 ±0.02adh1h2h3l2l3l4l5
1.428.00.94.3352.242.80.208.747.011.571.61
1.4210.00.94.3352.242.80.2010.718.981.571.61
1.4212.00.94.3352.242.80.2012.6810.941.571.61
1.4216.00.94.3352.242.80.2016.6114.881.571.61
1.4220.00.94.3352.242.80.2020.5518.821.571.61
1.4224.00.94.3352.242.80.2024.4922.761.571.61
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
bl1 ±0.02adh1h2h3l2l3l4l5
1.427.87.94.332.242.83.208.466.735.471.61
1.429.84.94.332.242.83.2010.438.707.441.61
1.4211.81.94.332.242.83.2012.4010.679.411.61
1.4213.78.94.332.242.83.2014.3712.6411.381.61
1.4215.75.94.332.242.83.2016.3414.6113.351.61
1.4219.69.94.332.242.83.2020.2818.5417.281.61
1.4223.62.94.332.242.83.2024.2122.4821.221.61
1.4231.50.94.332.242.83.2032.0930.3529.091.61

Build & Price

Handle diameter b
Length l1
Finish
EL
ES
SW

Selected Part

Total USD (net)
$48.39
In stock: 0
Call / Email for Delivery Time
Please note our quantity discounts (USD).
MinMaxPrice
149$48.39
5099$44.36
100249$40.33
≥ 250$36.29
Weight: -
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

Quick Download

To download CAD data without creating an account, please enter your e-mail address. Max of 3 CAD downloads per day unless you create an account.

Please enter the code you can find in the picture.



Save as Favorites

Please enter the code you can find in the picture.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time:800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

JW Winco - Contact

United States
E-Mail: sales@jwwinco.com
Phone: 800-877-8351
Fax: 800-472-0670
Hours M-F 7:30 AM - 5:00 PM CT

Request Callback:

Privacy Policy

Request a Catalog

Request one of our many catalogs! For an overview of our products request the Product Overview Catalog (POC).

Request Free Catalogs

Sales Contacts

You are looking for a Winco partner near you? Please select the country.