GN 424.1 Arched Pull Handles Steel, with Tapped Holes

Photo

GN 424.1 Steel Arched Pull Handles, with Tapped Holes Finish: SW - Black, RAL 9005, textured finish
Finish: SW - Black, RAL 9005, textured finish
GN 424.1 Steel Arched Pull Handles, with Tapped Holes Finish: SW - Black, RAL 9005, textured finish GN 424.1 Steel Arched Pull Handles, with Tapped Holes Finish: CR - Chrome-plated finish GN 424.1 Steel Arched Pull Handles, with Tapped Holes Finish: SR - Silver, RAL 9006, textured finish

Product description

Information

GN 424.1 arched pull handles are preferably used for such applications where easy sliding of folding doors or cabinet drawers can be operated with a single finger.

Their shape blends well with modern design.

Specification

Steel
  • Powder coated
    Black, RAL 9005, textured finishSWSW
    Silver, RAL 9006, textured finishSRSR
  • Chrome-plated finishCRCR

RoHS compliant

On request

Various metric size fasteners and kit packaging

Technical drawing

Hide technical drawing
GN 424.1 Steel Arched Pull Handles, with Tapped Holes sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
dl1l2h ≈
.392.52 ±0.012.951.38
.393.78 ±0.014.371.38
.395.04 ±0.015.751.38
.396.30 ±0.017.131.38
.397.56 ±0.0148.621.38

Build & Price

Handle diameter d
Length l1
Finish
CR
SR
SW

Selected Part

Total USD (net)
$4.89
In stock: 0
Call / Email for Delivery Time
Please note our quantity discounts (USD).
MinMaxPrice
199$4.89
100249$4.48
250499$4.08
≥ 500$3.67
Weight: 0.132 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

Quick Download

To download CAD data without creating an account, please enter your e-mail address. Max of 3 CAD downloads per day unless you create an account.

Please enter the code you can find in the picture.



Save as Favorites

Please enter the code you can find in the picture.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time:800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

JW Winco - Contact

United States
E-Mail: sales@jwwinco.com
Phone: 800-877-8351
Fax: 800-472-0670
Hours M-F 7:30 AM - 5:00 PM CT

Request Callback:

Privacy Policy

Request a Catalog

Request one of our many catalogs! For an overview of our products request the Product Overview Catalog (POC).

Request Free Catalogs

Sales Contacts

You are looking for a Winco partner near you? Please select the country.