GN 426.6 Cabinet "U" Handles Offset Round Stainless Steel, with Back-to-Back Mounting Capability

Photo

GN 426.6 Offset Round Stainless Steel Cabinet "U" Handles, with Back-to-Back Mounting Capability  Type: A - Mounting from the back (tapped blind hole)
Type: A - Mounting from the back (tapped blind hole)
GN 426.6 Offset Round Stainless Steel Cabinet "U" Handles, with Back-to-Back Mounting Capability  Type: A - Mounting from the back (tapped blind hole) GN 426.6 Offset Round Stainless Steel Cabinet "U" Handles, with Back-to-Back Mounting Capability  Type: B - Mounting from the operator's side

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Information

GN 426.6 cabinet "U" handles can be mounted from the back (type A) as well as from the operator’s side (type B). In this case the stud is first screwed in from the machine side and then the handle is pushed on and secured with the set screw.

Both mounting methods allow the mounting of a pair of handles in opposite position. This method could be used e.g. on doors (double handle). In general, a mounting stud with special length l2 might be required.

The manufacturing process (bending) allows the production of special lengths in relatively small quantities.

Specification

Stainless steel
European Standard No. 1.4301 (AISI 304),
matte shot-blasted finish
d1 = 20: solid material
d1 = 28: tube Ø 28x2 mm

Tapped insert / mounting stud
Stainless steel
European Standard No. 1.4305 (AISI 303)

Set screw (Type B)
d1= 20: DIN 914-M5-6-NI
d1= 28: DIN 914-M6-8-NI


RoHS compliant

On request

Special lengths

Technical drawing

Hide technical drawing
GN 426.6 Offset Round Stainless Steel Cabinet "U" Handles, with Back-to-Back Mounting Capability  sketch

Part Options / Table

Type

AMounting from the back (tapped blind hole)
BMounting from the operator's side
Show / Hide columns

Metric

Dimensions in: Inch | Metric
d1l1 ±0.02
Type A
 ±0.012
Type B
Tapped hole for
mounting stud
d2
Thread
d3h1h2l2r ≈t1t2
.797.877.87M 8-4.132.68.79.87.59-
.7911.8111.81M 8-4.132.68.79.87.59-
1.109.849.84M 101.265.043.54.791.26-.67
1.1013.7813.78M 101.265.043.54.791.26-.67
1.1019.6919.69M 101.265.043.54.791.26-.67

Build & Price

Handle diameter d1
Length l1
Type


Selected Part

Total USD (net)
$55.36
In stock: 0
Call / Email for Delivery Time
Please note our quantity discounts (USD).
MinMaxPrice
199$55.36
100249$50.74
250499$46.13
≥ 500$41.52
Weight: 2.411 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

Quick Download

To download CAD data without creating an account, please enter your e-mail address. Max of 3 CAD downloads per day unless you create an account.

Please enter the code you can find in the picture.



Save as Favorites

Please enter the code you can find in the picture.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time:800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

JW Winco - Contact

United States
E-Mail: sales@jwwinco.com
Phone: 800-877-8351
Fax: 800-472-0670
Hours M-F 7:30 AM - 5:00 PM CT

Request Callback:

Privacy Policy

Request a Catalog

Request one of our many catalogs! For an overview of our products request the Product Overview Catalog (POC).

Request Free Catalogs

Sales Contacts

You are looking for a Winco partner near you? Please select the country.