GN 427.5 Cabinet U-Handles Stainless Steel, with Tapped Holes

Photo

GN 427.5 Stainless Steel Cabinet U-Handles, with Tapped Holes
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Information

Cabinet U-handles GN 427.5 are manufactured from a bent stainless steel profile.

Specification

Stainless steel AISI 304
Matte shot-blasted finish


RoHS

On request

Various metric size fasteners and kit packaging

Technical drawing

3D
Hide technical drawing
GN 427.5 Stainless Steel Cabinet U-Handles, with Tapped Holes sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
bLength±0.01ahr
0.472.17*0.311.570.31
0.473.46*0.311.570.31
0.473.940.311.570.31
0.474.72*0.311.570.31
0.477.09*0.311.570.31
0.477.870.311.570.31
0.479.25*0.311.570.31
* Suitable for 19“ rack and enclosure layout

Build & Price

3D Product Configurator
Handle width b
Length l

Selected Part

Total US Dollars (net)
$14.61
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
199$14.61
100249$13.39
250499$12.18
≥ 500$10.96
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.198 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

GN 427.5-12-55GN 427.5-12-88GN 427.5-12-100GN 427.5-12-120GN 427.5-12-180GN 427.5-12-200GN 427.5-12-235

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.