GN 559 Cabinet / Door Handles Aluminum, with Tapped Holes or Through Holes

Photo

GN 559 Aluminum Cabinet / Door Handles, with Tapped Holes or Through Holes  Type: A - Closed type<br />Finish: SR - Silver, RAL 9006, textured finish
Type: A - Closed type
Finish: SR - Silver, RAL 9006, textured finish
GN 559 Aluminum Cabinet / Door Handles, with Tapped Holes or Through Holes  Type: A - Closed type<br />Finish: SR - Silver, RAL 9006, textured finish GN 559 Aluminum Cabinet / Door Handles, with Tapped Holes or Through Holes  Type: A - Closed type<br />Finish: SW - Black, RAL 9005, textured finish GN 559 Aluminum Cabinet / Door Handles, with Tapped Holes or Through Holes  Type: B - Open-end type, mounting from the back (tapped blind hole)<br />Finish: SR - Silver, RAL 9006, textured finish GN 559 Aluminum Cabinet / Door Handles, with Tapped Holes or Through Holes  Type: B - Open-end type, mounting from the back (tapped blind hole)<br />Finish: SW - Black, RAL 9005, textured finish GN 559 Aluminum Cabinet / Door Handles, with Tapped Holes or Through Holes  Type: C - Open-end type, mounting from the operator's side<br />Finish: SR - Silver, RAL 9006, textured finish GN 559 Aluminum Cabinet / Door Handles, with Tapped Holes or Through Holes  Type: C - Open-end type, mounting from the operator's side<br />Finish: SW - Black, RAL 9005, textured finish

Product description

Information

GN 559 open-end or closed-end type cabinet / door handles are mainly used in applications requiring a sturdy and rugged grip.

A special characteristic of the GN 559 is the thumb rest pad on the front leg.

Because of the dual mounting holes, there is a choice of two center hole mountings on the closed-end handle. Due to the dual mounting holes on the open-end handle, the handle is secured tightly into position after installation.

In addition to using metric fasteners for mounting: where d2 = 8.3 mm, 5/16 socket cap screws can be used (type C).

Specification

Aluminum
Powder coated
Black, RAL 9005, textured finishSWSW
Silver, RAL 9006, textured finishSRSR

Cover cap (Type C)
Plastic
  • Black for SW
  • Light gray for SR

RoHS compliant

On request

Various metric size fasteners and kit packaging

Technical drawing

Hide technical drawing
GN 559 Aluminum Cabinet / Door Handles, with Tapped Holes or Through Holes  sketch

Part Options / Table

Type

AClosed type
BOpen-end type, mounting from the back (tapped blind hole)
COpen-end type, mounting from the operator's side
Show / Hide columns

Metric

Dimensions in: Inch | Metric
l1 ±0.01a1a2a3b1b2d1
Thread
d2
h1h2h3h4h5l2l3 ±0.008l4l5l6l7t1
min.
t2
min.
t3
6.381.50.751.57.981.10M 8.332.172.241.421.501.105.045.51.31.87.39.79.47.63.31

Build & Price

Length l1
Type



Finish
SR
SW

Selected Part

Total USD (net)
$15.91
In stock: 24
In stock
Please note our quantity discounts (USD).
MinMaxPrice
199$15.91
100249$14.59
250499$13.26
≥ 500$11.93
Weight: 0.559 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

Quick Download

To download CAD data without creating an account, please enter your e-mail address. Max of 3 CAD downloads per day unless you create an account.

Please enter the code you can find in the picture.



Save as Favorites

Please enter the code you can find in the picture.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time:800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

JW Winco - Contact

United States
E-Mail: sales@jwwinco.com
Phone: 800-877-8351
Fax: 800-472-0670
Hours M-F 7:30 AM - 5:00 PM CT

Request Callback:

Privacy Policy

Request a Catalog

Request one of our many catalogs! For an overview of our products request the Product Overview Catalog (POC).

Request Free Catalogs

Sales Contacts

You are looking for a Winco partner near you? Please select the country.