GN 565.2 Cabinet "U" Handles Aluminum, Angled, with Tapped or Through Holes, with Mounting Hardware

Photo

GN 565.2 Aluminum Cabinet "U" Handles, Angled, with Tapped or Through Holes, with Mounting Hardware Type: A - Mounting from the back (tapped blind hole)<br />Finish: SW - Black, RAL 9005, textured finish
Type: A - Mounting from the back (tapped blind hole)
Finish: SW - Black, RAL 9005, textured finish
GN 565.2 Aluminum Cabinet "U" Handles, Angled, with Tapped or Through Holes, with Mounting Hardware Type: A - Mounting from the back (tapped blind hole)<br />Finish: SW - Black, RAL 9005, textured finish GN 565.2 Aluminum Cabinet "U" Handles, Angled, with Tapped or Through Holes, with Mounting Hardware Type: A - Mounting from the back (tapped blind hole)<br />Finish: BL - Blank GN 565.2 Aluminum Cabinet "U" Handles, Angled, with Tapped or Through Holes, with Mounting Hardware Type: A - Mounting from the back (tapped blind hole)<br />Finish: EL - Anodized finish, natural color GN 565.2 Aluminum Cabinet "U" Handles, Angled, with Tapped or Through Holes, with Mounting Hardware Type: A - Mounting from the back (tapped blind hole)<br />Finish: SR - Silver, RAL 9006, textured finish GN 565.2 Aluminum Cabinet "U" Handles, Angled, with Tapped or Through Holes, with Mounting Hardware Type: B - Mounting from the operator's side (only for b1=26)<br />Finish: BL - Blank GN 565.2 Aluminum Cabinet "U" Handles, Angled, with Tapped or Through Holes, with Mounting Hardware Type: B - Mounting from the operator's side (only for b1=26)<br />Finish: EL - Anodized finish, natural color GN 565.2 Aluminum Cabinet "U" Handles, Angled, with Tapped or Through Holes, with Mounting Hardware Type: B - Mounting from the operator's side (only for b1=26)<br />Finish: SR - Silver, RAL 9006, textured finish GN 565.2 Aluminum Cabinet "U" Handles, Angled, with Tapped or Through Holes, with Mounting Hardware Type: B - Mounting from the operator's side (only for b1=26)<br />Finish: SW - Black, RAL 9005, textured finish

Accessories for profile systems

Standard elements in this product family are compatible with the most common aluminium profile systems. Using matching assembly sets, the Ganter standard elements are easily and cost-effectively connected with the profiles without the time-consuming compiling of individual parts in the order.

Show all compatible products

Product description

Information

GN 565.2 cabinet „U“ handles are manufactured from a bent aluminum profile and have excellent stability and ergonomic design. The 35° angled contact surface allows improved access even in tight spaces such as corners.

The manufacturing process allows the production of special lengths in relatively small quantities.

For type B, socket button head screws, hexagon nuts and washers are included.

Specification

Aluminum
  • Powder coated
    Black, RAL 9005, textured finishSWSW
    Silver, RAL 9006, textured finishSRSR
  • Anodized finish, natural colorELEL
  • BlankBLBL, tumbled finish

Type B
  • Socket button head screws ISO 7380-M6-25
  • Hexagon nuts ISO 4032-M6
  • Washers DIN 125
Steel, zinc plated, blue passivated finish

RoHS compliant

On request

Special lengths

Technical drawing

Hide technical drawing
GN 565.2 Aluminum Cabinet

Part Options / Table

Type

AMounting from the back (tapped blind hole)
BMounting from the operator's side (only for b1=26)
Show / Hide columns

Metric

Dimensions in: Inch | Metric
b1Length±0.01ab2b3b4b5 +0.04d1
Type A
d2
Type B
h1h2rt
min.
.794.41.51.941.261.97.53M 6-1.261.89.51.39
.795.04.51.941.261.97.53M 6-1.261.89.51.39
1.025.04.671.261.342.24.71M 8M 61.342.13.67.47
1.026.30.671.261.342.24.71M 8M 61.342.13.67.47

Build & Price

Handle width b1
Length l
Type


Finish
BL
EL
SR
SW

Selected Part

Total USD (net)
$12.36
In stock: 1032
In stock
Please note our quantity discounts (USD).
MinMaxPrice
199$12.36
100249$11.33
250499$10.30
≥ 500$9.27
Weight: 0.231 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

Quick Download

To download CAD data without creating an account, please enter your e-mail address. Max of 3 CAD downloads per day unless you create an account.

Please enter the code you can find in the picture.



Save as Favorites

Please enter the code you can find in the picture.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time:800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

JW Winco - Contact

United States
E-Mail: sales@jwwinco.com
Phone: 800-877-8351
Fax: 800-472-0670
Hours M-F 7:30 AM - 5:00 PM CT

Request Callback:

Privacy Policy

Request a Catalog

Request one of our many catalogs! For an overview of our products request the Product Overview Catalog (POC).

Request Free Catalogs

Sales Contacts

You are looking for a Winco partner near you? Please select the country.