GN 481 Edge Handles Aluminum

Photo

GN 481 Aluminum Edge Handles Finish: SW - Black, RAL 9005, textured finish
Finish: SW - Black, RAL 9005, textured finish
GN 481 Aluminum Edge Handles Finish: SW - Black, RAL 9005, textured finish GN 481 Aluminum Edge Handles Finish: EL - Anodized finish, natural color

Product description

Information

Edge handles GN 481 are particularly compact and are used, for example, on the side of monitor housings as a handling aid or generally to protect the edges of housings.

Tolerance compensation of 1 mm per end cap simplifies installation. The two end caps are mounted to the handle profile with self-tapping countersunk screws so they can be screwed back on after adjusting the length of the handle without requiring readjustment. This allows the length of the housing to be adapted to any desired size.

Specification

Tube extrusion
Aluminum

  • Black, RAL 9005, textured finishSWSW
  • Anodized finish, natural colorELEL

End caps
Zinc die-cast, powder coated
Black, RAL 9005, textured finish


Countersunk screws

  • Self-tapping, with internal Torx® drive
  • Black zinc plated

RoHS

On request

Powder coated end caps, silver, textured finish
Special lengths
Various metric size fasteners and kit packaging

Technical drawing

3D
Hide technical drawing
GN 481 Aluminum Edge Handles sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1 -0.02l1a1a2d2h1h2 -0.004l2
1.183.940.710.351.261.360.5714.17
1.187.870.710.351.261.360.5718.11
1.1811.810.710.351.261.360.57112.05
1.1815.750.710.351.261.360.57115.98
1.1819.690.710.351.261.360.57119.92

Build & Price

3D Product Configurator
Handle diameter d1
Length l1
Finish
EL
SW

Mounting Information

Sketch GN 481 installation

In order to align the edge handle with theedge of the cabinet (tolerance l1 + 2 mm), the end caps should, to start with, only be loosely fitted.

The mounting is carried out in two steps as follows:

  1. Fit the end caps firmly to the cabinet.

  2. Fix the extrusion axially by using the countersunk screws.

Selected Part

Total US Dollars (net)
$16.50
In Stock: 19
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
199$16.50
100249$15.13
250499$13.75
≥ 500$12.38
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.231 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.