MFA Enclosed Safety Pull Handle Nylon Plastic, Angled, with Through Holes

Photo

Product description

Information

The MFA pull handle is a "safety handle" with a 15° angle, and is used where a reach-through of the fingers is not permitted.

Specification

Nylon plastic
  • Black, RAL 9005, matte finish
  • Glass fiber reinforced
  • Temperature resistant up to 230 °F (110 °C)

Cover strip
Orange, RAL 2004, matte finish

Mounting holes
Through holes for inch or metric hexagon cap screws or low socket cap screws

RoHS compliant

On request

Additional colors
Various metric and inch size fasteners and kit packaging

Technical drawing

Hide technical drawing
MFA Nylon Plastic Enclosed Safety Pull Handle, Angled, with Through Holes sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch | Metric
bdl1h1h2l2l3
.98B 6.54.331.73.945.123.46

Build & Price

Handle width b
Bore d
Length l1

Selected Part

Total USD (net)
$3.67
In stock: 1748
In stock
Please note our quantity discounts (USD).
MinMaxPrice
199$3.67
100249$3.37
250499$3.06
≥ 500$2.75
Weight: 0.136 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

Quick Download

To download CAD data without creating an account, please enter your e-mail address. Max of 3 CAD downloads per day unless you create an account.