The shape of cabinet U-handles MF has good ergonomic features. Because of the style and durability of these handles, they are suitable for most industries.
Specification
Nylon plastic
Black, RAL 9005SW, matte finish
Glass fiber reinforced
Temperature resistant up to 230 °F (110 °C)
RoHS
On request
Additional colors
Various metric and inch size fasteners and kit packaging
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.057 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight. Phone: 800-877-8351