MFA Safety-Closed Pull Handles Nylon Plastic - Angled, With Through Holes

Photo

MFA Nylon Plastic - Angled, Safety-Closed Pull Handles, With Through Holes

Product description

Information

The MFA pull handle is a "safety handle" with a 15° angle, and is used where a reach-through of the fingers is not permitted.

Maximum heat resistance is 230°F (110 °C).

Specification

Nylon plastic
matte glass filled

Cover strip
Orange

Mounting holes
through holes for inch or metric hex cap screws or low head socket cap screws

Both dimensions, inch and metric, are interchangeable.

RoHS compliant

On request

Various metric and inch size fasteners and kit packaging

Technical drawing

Technical drawing ausblenden
MFA Nylon Plastic - Angled, Safety-Closed Pull Handles, With Through Holes sketch

Article options / Table

Show / Hide columns

Metric

Dimensions in: Inch | Metric
bl1dh1h2l2l3
.984.33B 6.51.73.945.123.46

Build & Price

b
d
l1

Selected Part

Total (net)
$3.87
In stock: 2613
In stock
Please note our quantity discounts.
MinMaxPrice
199$3.87
100249$3.55
250499$3.23
≥ 500$2.90
Weight: -
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

Quick Download

To download CAD-data without creating an account please enter your Email-address. Max of 3 CAD downloads pre day unless you create an account.

Please enter the code you can find in the picture.


Save as favorites

Please enter the code you can find in the picture.

Need Help?

Our service team is available from Monday to Friday between 8:00 AM and 5:00 PM Central Time:800-877-8351

Special Requests | Contact our sales team