MFB Cabinet "U" Handles Nylon Plastic, With Tapped Inserts

Photo

MFB Nylon Plastic, Cabinet "U" Handles-Tapped, Nylon Plastic, With Tapped Inserts

Product description

Information

Further enhancing the ergonomic styling of our MF cabinet "U" handle, we have developed the MFB handle to give this style a broader range of mounting possibilities.

Specification

Nylon plastic
  • glass fiber-reinforced
  • temperature resistant up to 230° F (110° C)
  • black, RAL 9005SWSW, matte finish

Tapped inserts
  • brass
  • molded-in

RoHS compliant

On request

Various metric and inch size fasteners and kit packaging
Additional Colors

Technical drawing

Technical drawing ausblenden
MFB Nylon Plastic, Cabinet "U" Handles-Tapped, Nylon Plastic, With Tapped Inserts sketch

Article options / Table

Show / Hide columns

Inch

Dimensions in: Inch (change to Metric)
bl1d
Thread
h1h2tl2
.833.681/4 x 201.421.18.354.41
1.024.611/4 x 201.611.34.355.47
1.024.615/16 x 181.611.34.355.47
1.065.201/4 x 201.771.46.356.14
1.065.205/16 x 181.771.46.356.14
1.107.055/16 x 181.971.65.358.03
Show / Hide columns

Metric

Dimensions in: Inch | Metric
bl1d
Thread
h1h2tl2
.833.68M 6-1.421.181.184.41
1.024.61M 6M 81.611.341.345.47
1.065.20M 6M 81.771.461.466.14
1.107.05M 8-1.971.651.658.03

Build & Price

b
Thread d

Inch


Metric


l1
Color
SW

Selected Part

Total (net)
$4.19
In stock: 935
In stock
Please note our quantity discounts.
MinMaxPrice
199$4.19
100249$3.84
250499$3.50
≥ 500$3.15
Weight: -
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

Quick Download

To download CAD-data without creating an account please enter your Email-address. Max of 3 CAD downloads pre day unless you create an account.

Please enter the code you can find in the picture.


Save as favorites

Please enter the code you can find in the picture.

Need Help?

Our service team is available from Monday to Friday between 8:00 AM and 5:00 PM Central Time:800-877-8351

Special Requests | Contact our sales team