ALCK Control Knobs Aluminum, with or without Fixed Handle

Technical drawing

Hide technical drawing
ALCK Aluminum Control Knobs with or without Fixed Handle sketch

Part Options / Table

Type

Awithout handle
Fwith fixed handle
Show / Hide columns

Inch

Dimensions in: Inch | Metric
d1d2
Blind Bore
l2d3bl1l3
1.00BlankB 1/4.81.50.38.63-
2.00BlankB 3/81.13.81.56.631.28
3.00BlankB 5/81.251.25.69.881.94

Build & Price

d1
d2

Inch


Metric


Type


Selected Part

Total (net)
$5.39
In stock: 69
In stock
Please note our quantity discounts.
MinMaxPrice
199$5.39
100249$4.94
250499$4.50
≥ 500$4.05
Weight: 0.037 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

Quick Download

To download CAD data without creating an account, please enter your e-mail address. Max of 3 CAD downloads per day unless you create an account.