LMAQ Quick Release Six-Lobed Knobs Nylon Plastic, with Steel Hub

Photo

Product description

Information

LMAQ quick release six lobed knobs are distinguished by their modern design. An excellent choice where medium-heavy duty clamping is required. Good shock-resistant properties.

Quick release knobs are used in such applications where the knob has to be completely removed after the releasing operation and then placed again very rapidly for re-clamping.

The knob is tilted over the threaded spindle. When in position, the knob is brought into a straight position for meshing of the two threads on knob and spindle. The knob will then have to be turned only by a fraction of a rotation to achieve clamping.

Specification

Nylon plastic
  • Black, glass fiber reinforced
  • Temperature resistant up to 230 °F (110 °C)

Hub bushing
Steel, zinc plated, molded-in


RoHS compliant

On request

Metric sizes

Technical drawing

Hide technical drawing
LMAQ Nylon Plastic, Quick Release Six-Lobed Knobs, with Steel Hub  sketch

Part Options / Table

Show / Hide columns

Inch

Dimensions in: Inch (change to Metric)
d1d2
Thread
d3d4l1l2l3l4
1.975/16 x 183/8 x 16.79.98.98.51.39.87
2.363/8 x 161/2 x 13.981.181.14.55.43.98
2.761/2 x 135/8 x 111.181.421.26.63.471.06

Build & Price

Knob diameter d1
Thread d2

Selected Part

Total USD (net)
$9.54
In stock: 51
In stock
Please note our quantity discounts (USD).
MinMaxPrice
199$9.54
100249$8.75
250499$7.95
≥ 500$7.16
Weight: -
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

Quick Download

To download CAD data without creating an account, please enter your e-mail address. Max of 3 CAD downloads per day unless you create an account.
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
This could also be interesting...