SSCK Control Knobs Stainless Steel, with or without Fixed Handle

Photo

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Information

SSCK control knobs are used in applications that require more hand control such as gaging fixtures, precision instruments, printing equipment or where a high quality knob is necessary.

No mounting hole in knob without handle.

Specification

Stainless steel
European Standard No. 1.4305 (AISI 303)

Outer rim knurled

RoHS compliant

On request

Other modifications such as special inch and metric bores, keyways, set screw holes and other handle types etc.

Technical drawing

Hide technical drawing
SSCK Stainless Steel, Control Knobs, with or without Fixed Handle sketch

Part Options / Table

Type

AWithout handle
FWith fixed handle
Show / Hide columns

Inch

Dimensions in: Inch | Metric
d1d2 
Bore
d3bl1l2l3
1.00B 1/4Blank.50.38.63.81-
2.00B 3/8Blank.81.56.881.131.28
3.00B 5/8Blank1.25.69.881.251.94
* only available in Type A

Build & Price

Knob diameter d1
Bore diameter d2

Inch


Metric


Type


Selected Part

Total USD (net)
$19.13
In stock: 0
Call / Email for Delivery Time
Please note our quantity discounts (USD).
MinMaxPrice
199$19.13
100249$17.54
250499$15.95
≥ 500$14.35
Weight: -
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

Quick Download

To download CAD data without creating an account, please enter your e-mail address. Max of 3 CAD downloads per day unless you create an account.
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
This could also be interesting...