VUA Five-Lobed Control Knobs Phenolic Plastic, with Through Steel Hub

Photo

Product description

Information

VUA five-lobed control knobs are ideally suited for light-medium duty adjusting or clamping applications.

Specification

Plastic
Duroplast (Phenolic)
  • Temperature resistant up to 266 °F (130 °C)
  • Black, glossy finish

Hub bushing
Steel, zinc plated, molded-in

RoHS compliant

On request

Other modifications such as inch and metric through bores, blind bores, threads, etc.

Technical drawing

Hide technical drawing
VUA Phenolic Plastic, Five-Lobed Control Knobs, with Through Steel Hub  sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1Bored2d3d4bl1l2l3l4l5
2.36Blank.941.341.02.631.26.63.391.02.24
2.95Blank1.181.571.26.791.57.79.471.28.30
3.54Blank1.381.851.57.791.73.94.551.44.29

Build & Price

Knob diameter d1
Bore

Selected Part

Total USD (net)
$6.59
In stock: 115
In stock
Please note our quantity discounts (USD).
MinMaxPrice
199$6.59
100249$6.04
250499$5.49
≥ 500$4.94
Weight: 2866.000 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

Quick Download

To download CAD data without creating an account, please enter your e-mail address. Max of 3 CAD downloads per day unless you create an account.
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
This could also be interesting...