EN 570.3 Crank Handles Technopolymer Plastic, with Locking Retractable Handle, with Steel Retractable Mechanism

Photo

Elesa original design
code: MT-AT+IR

Product description

Information

EN 570.3 crank handles are connected to a shaft by means of a cross pin and are used for applications where the handpiece has to stay occasionally in its retracted position.

The handle is pulled out of its taper seating in the direction of the arrow and then tilted.

A compression spring locks the handle in both end positions.

A positive lock is achieved in the operating position by way of a taper seating.

Resistant to solvents, oils, grease and other chemical agents.

Specification

Crank body
Plastic
Technopolymer (Polyamide PA)
  • Special glass-fiber reinforced
  • Temperature resistant up to 194 °F (90 °C)
  • Black, matte finish

Hub bushing
Steel, blackened finish, molded-in

Retractable handles
  • Plastic, Technopolymer
    Black, matte finish
  • Retracting mechanism
    Steel, blackened finish



RoHS compliant

On request

Other modifications such as inch and metric bores larger than listed, keyways, set screw holes, etc.

Technical drawing

Hide technical drawing
EN 570.3 Technopolymer Plastic Crank Handles, with Locking Retractable Handle, with Steel Retractable Mechanism sketch

Part Options / Table

Show / Hide columns

Inch

Dimensions in: Inch (change to Metric)
Length l
d1 +0.002
Bore
d2d3d4h1h2h3h4h5 ≈t
min.
Ø
Handle
2.52B 3/8.59.791.061.26.73.55.551.77.71.63
3.15B 3/8.71.931.181.42.91.53.552.36.91.71
3.94B 1/2.71.941.341.59.98.61.732.56.87.87
5.12B 5/81.021.341.571.931.34.61.732.561.10.87
6.30B 3/41.021.341.772.171.50.69.733.151.10.94
Show / Hide columns

Metric

Dimensions in: Inch | Metric
Length l
d1 +0.002
Bore
d2d3d4h1h2h3h4h5 ≈t
min.
Ø
Handle
2.52B 8.59.791.061.26.73.55.551.77.71.63
3.15B 10.71.931.181.42.91.53.552.36.91.71
3.94B 12.71.941.341.59.98.61.732.56.87.87
5.12B 141.021.341.571.931.34.61.732.561.10.87
6.30B 161.021.341.772.171.50.69.733.151.10.94

Build & Price

Length l
Bore d1

Inch


Metric


Selected Part

Total USD (net)
$44.12
In stock: 0
Call / Email for Delivery Time
Please note our quantity discounts (USD).
MinMaxPrice
149$44.12
5099$40.45
100249$36.77
≥ 250$33.09
Weight: 0.198 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

Quick Download

To download CAD data without creating an account, please enter your e-mail address. Max of 3 CAD downloads per day unless you create an account.

Please enter the code you can find in the picture.



Save as Favorites

Please enter the code you can find in the picture.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time:800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

JW Winco - Contact

United States
E-Mail: sales@jwwinco.com
Phone: 800-877-8351
Fax: 800-472-0670
Hours M-F 7:30 AM - 5:00 PM CT

Request Callback:

Privacy Policy

Request a Catalog

Request one of our many catalogs! For an overview of our products request the Product Overview Catalog (POC).

Request Free Catalogs

Sales Contacts

You are looking for a Winco partner near you? Please select the country.