MH-MRS Crank Handles Nylon Plastic, Economical, with Low Profile Locking Retractable Mechanism

Photo

Product description

Information

MH-MRS crank handles are for applications where the hand piece must not protrude.

Pulling the handle up from the crank arm, the spring locks the hand piece stem into the cone receptacle and is firmly locked in the operating position.

By pulling the hand piece in the axial direction out of its locating cone, it can be folded back into place.

The spring holds the hand piece firmly in both positions.

Specification

Crank body
Nylon plastic
  • Glass-fiber reinforced
  • Temperature resistant up to 230 °F (110 °C)
  • Black, matte

Hub bushing
Steel, zinc-plated, molded in

Revolving retractable handles
  • Nylon plastic
    Black, matte
  • Retracting mechanism
    Steel, zinc-plated steel stem

Both dimensions, inch and metric, are interchangeable



RoHS compliant

On request

Other modifications such as inch and metric bores, squares, keyways, set screw holes, etc.

Technical drawing

Hide technical drawing
MH-MRS Nylon Plastic Crank Handles, Economical, with Low Profile Locking Retractable Mechanism sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch | Metric
Length l1d1
Pilot Hole
l2d2d3
d4d5h1h2h3h4h5d6
Handle Thread
3.15P 44.13.87.751.18.831.261.42.392.482.24M 5
3.94P 45.04.94.871.34.911.461.57.392.833.03M 6
5.12P 66.381.10.981.57.911.731.93.553.273.03M 6
6.30P 67.721.341.101.771.021.932.17.593.663.82M 6

Build & Price

Length l1
Pilot Hole d1

Selected Part

Total USD (net)
$32.47
In stock: 9
In stock
Please note our quantity discounts (USD).
MinMaxPrice
149$32.47
5099$29.77
100249$27.06
≥ 250$24.35
Weight: 0.357 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

Quick Download

To download CAD data without creating an account, please enter your e-mail address. Max of 3 CAD downloads per day unless you create an account.
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
This could also be interesting...