MH-PGR Crank Handles Nylon Plastic, Economical, with Locking Retractable Handle, with Steel Retractable Mechanism

Photo

Product description

Information

MH-PGR crank handles are for applications where the hand piece must not protrude.

Pulling the handle up from the crank arm, the spring locks the hand piece stem into the cone receptacle and is firmly locked in the operating position.

By pulling the hand piece in the axial direction out of its locating cone, it can be folded back into place.

The spring holds the hand piece firmly in both positions.

Specification

Crank body
Nylon plastic
  • Glass filled
  • Temperature resistant up to 230° F (110° C)
  • Black, matte

Hub bushing
Steel, zinc plated, molded-in

Retractable handles PGR
  • Nylon plastic
    Black, matte finish
  • Retracting mechanism
    Chrome plated steel hub
    Zinc plated steel stem

Both dimensions, inch and metric, are interchangeable



RoHS compliant

On request

Other modifications such as inch and metric bores, squares, keyways, set screw holes, etc.

Technical drawing

Hide technical drawing
MH-PGR Nylon Plastic Economical Crank Handles with Locking Retractable Handle, with Steel Retractable Mechanism sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch | Metric
Length l1d1
Pilot Hole
d2d3
d4d5d6h1h2h3h4h5l2
3.15P 4.87.751.18.83M 51.421.26.392.172.624.13
3.94P 4.94.871.34.91M 61.571.46.392.483.415.04
5.12P 61.10.981.57.91M 61.931.73.552.913.416.38
6.30P 61.341.101.771.02M 62.171.93.593.394.337.72

Build & Price

Length l1
Pilot hole d1

Selected Part

Total USD (net)
$35.57
In stock: 8
In stock
Please note our quantity discounts (USD).
MinMaxPrice
149$35.57
5099$32.60
100249$29.64
≥ 250$26.68
Weight: 0.385 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

Quick Download

To download CAD data without creating an account, please enter your e-mail address. Max of 3 CAD downloads per day unless you create an account.
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
This could also be interesting...