GN 112.1 Control Crank Handles Zinc Die-Cast, with Revolving Handle, with Blind Bore

Photo

Product description

Information

GN 112.1 control crank handles are made from zinc die-cast with black powder coated textured finish, and are ergonomically shaped and of modern design.

These control handles have the identical field of application as tri-ball handles like the GN 10 series, but permit fine adjustment. The essential difference between these handles lies in the ribbed surface which replaces the ball shaped center section. This new ribbed surface allows a balancing pressure to be applied during hand grip operation.

They are connected to a shaft by means of the cross pin.

For ease of installation, the hub is pre-drilled with two pilot holes.

Specification

Crank body
Zinc die-cast
  • Powder coated
  • Black, textured finish

Revolving handles GN 598
  • Plastic, Technopolymer
    Black, matte finish
  • Threaded spindle
    Steel, zinc plated, blue passivated finish

RoHS compliant

On request

Other modifications such as set screw holes and cross holes

Technical drawing

Hide technical drawing
GN 112.1 Zinc Die-Cast Control Crank Handles, with Revolving Handle, with Blind Bore sketch

Part Options / Table

Show / Hide columns

Inch

Dimensions in: Inch (change to Metric)
l1+0.001
Blind bore
bh1h2h3l2t
min.
Ø
Handle
2.76S 3/8.67.75.451.671.04.47.71
3.15S 3/8.71.83.492.071.22.47.83
3.54S 1/2.75.91.532.071.40.59.83
3.94S 1/2.79.98.552.661.57.67.91
Show / Hide columns

Metric

Dimensions in: Inch | Metric
l1+0.001
Blind bore
bh1h2h3l2t
min.
Ø
Handle
2.76S 8-.67.75.451.671.04.47.71
3.15S 8-.71.83.492.071.22.47.83
3.54S 10-.75.91.532.071.40.59.83
3.94S 10S 12.79.98.552.661.57.67.91

Build & Price

Cranked handle length l1
Bore d

Inch


Metric


Selected Part

Total USD (net)
$14.92
In stock: 17
In stock
Please note our quantity discounts (USD).
MinMaxPrice
149$14.92
5099$13.68
100249$12.44
≥ 250$11.19
Weight: -
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

Quick Download

To download CAD data without creating an account, please enter your e-mail address. Max of 3 CAD downloads per day unless you create an account.

Please enter the code you can find in the picture.



Save as Favorites

Please enter the code you can find in the picture.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time:800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

JW Winco - Contact

United States
E-Mail: sales@jwwinco.com
Phone: 800-877-8351
Fax: 800-472-0670
Hours M-F 7:30 AM - 5:00 PM CT

Request Callback:

Privacy Policy

Request a Catalog

Request one of our many catalogs! For an overview of our products request the Product Overview Catalog (POC).

Request Free Catalogs

Sales Contacts

You are looking for a Winco partner near you? Please select the country.